igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
42 mm
Max. cable diameter
38 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
50 mm
Bend radius [R]
100 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
£246.83 / mplus VAT and shipping charges£246.83
Usually shipped within 8 working days
Parts list
(1)e-chain®
Part No. : YE.42.05.100.0£246.83
Hybrid energy chain YE.42 | Strong, vibration-proof and compact | Inner height: 42mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitYE.42.05.100.050100
