Cleanroom solutions up to ISO Class 1

Display robots or in pick-and-place applications in semiconductor manufacturing and microelectronics

Cleanroom solutions | compatible products

Cleanroom-compatible e-chain in front of a laboratory background.

e-chains® in a cleanroom environment have to be abrasion-resistant as airborne particles can be released and can contaminate the cleanroom.

Energy chains

e-skin flat cable guidance system with a flat, wide guide for several cable bundles.

Cables with IPA ISO class 1 and 2 are available ready for connection, suitable for manufacturers such as Bosch Rexroth, Festo, Parker and Siemens

Cables and hoses

Cleanroom-compatible linear guide in front of a laboratory.

Within our product range of dry-operating linear guide systems, we offer four models that are certified for use in ISO class 6 to 3 cleanrooms.

Linear guides

Cleanroom-compatible PRT slewing ring bearing in front of a laboratory background.

The sliding elements of the PRT-04-100 slewing ring is made of iglidur J which minimises particle emissions, so they can be used in cleanroom applications.

Slewing ring bearings

E-Skin cleanroom energy chain with three layers and IPA test passed for cleanroom class 1.

The e-skin® energy chain is specifically produced for cleanroom applications. Variety of variants to choose from depending on the application

e-skin® cleanroom energy chain

e-skin configurator showing cable chain options and selection icons.

Are you unsure which energy supply is the right one for your application? You can find the suitable solution with just a few clicks.

Configurator


Successful in use in cleanroom applications

Positioning systems in electronics manufacturing

igus automation system with cable carriers and metal assemblies in a technical installation.

Clean energy supply in adhesive dispenser for camera modules

System in a cleanroom with an automatic dispenser for camera modules.

Filling system in laboratory technology

Spindle drive of a filling system with motor and threaded lead screw.

Cleanroom 3D printer

3D printer in a closed test cell with filament guide and part holder.

Linear system with air bearings for highly precise adjustments

e-skin flat guides cables in an automated system.

Energy supply systems in semiconductor manufacturing

Cleanroom test device with a transparent orange protective housing on a stand.

Wafer handling

Wafer handling in a cleanroom with a conveyor belt and transport modules.

cleanroom product brochure

Cleanroom brochure with igus products and applications for clean rooms.

Information on ESD

ESD cable chain for cleanrooms with two cable carriers in front of a circuit board background.

Frequently asked questions

Contact us

Contact details

rebecca barnes
Rebecca Barnes

readychain® Internal Sales

01604 677240Contact us

Opening hours