The specialist for extremely high wear resistance, also for rugged shafts or especially abrasive environmental media. Attain maximum holding times in your applications with iglidur® W300.
Ask the product expert
Application examples
type S (metric sizes)
type F (metric sizes)
type T (metric sizes)
type S (inch sizes)
type F (inch sizes)
type T (inch sizes)
(Dimension according to ISO 3547-1 and special dimensions) Recommended tolerance for the installation: - Housing bore H7 - Shaft h9 For b1, tolerance field h13 is applicable . Chamfer depending on d1
PDF file Life time calculation 3D-CAD Samples and catalog order
Material data
test method
GToB Imprint
(Dimension according to ISO 3547-1 and special dimensions) Recommended tolerance for the installation: - Housing bore H7 - Shaft h9 Chamfer depending on d1
(Dimension according to ISO 3547-1 and special dimensions) Recommended tolerance for the installation: - Shaft h9
Chamfer depending on d1
r = max. 0,5 mm Chamfer depending on d1