Extreme stiffening and hardening, besides being highly electrically conductive iglidur® F bearings can be used in dry operation only conditionally, but display full mechanical potentials with oil and fat lubrication.
Ask the product expert
Application examples
type S (metric sizes)
type F (metric sizes)
(Dimension according to ISO 3547-1 and special dimensions) Recommended tolerance for the installation: - Housing bore H7 - Shaft h9 For b1, tolerance field h13 is applicable . Chamfer depending on d1
PDF file Life time calculation 3D-CAD Samples and catalog order
Material data
test method
GToB Imprint
(Dimension according to ISO 3547-1 and special dimensions) Recommended tolerance for the installation: - Housing bore H7 - Shaft h9 r = max. 0,5 mm Chamfer depending on d1