iglidur® A350: high temperature blue food bearing
This wear resistant plastic bearing is made with FDA compliant materials and is blue in colour. Food grade plastic parts are often required to be blue in colour to help with minimising product contamination in food production lines. This FDA material allows the use of a plastic bush in direct contact with food, where other bearings, such as nylon bushes, cannot be used. The iglidur® A350 plastic bearing has excellent tribological and mechanical properties, and is designed for general purpose use in food machinery.
iglidur® A350 plastic plain bearings are available as sleeve bearings, flanged bearings, and as stock bar material.
- complies with FDA requirements
- blue colour
- Can be used up to +180°C
- For medium to high loads
- Well suited to rotation and pivoting motion