igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: J260SM-0608-06
- Material: iglidur® J260
- Shape: Shop sleeve bearings
- Dimensions:
- d1 6 mm
- d2 8 mm
- b1 6 mm
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Excellent coefficient of friction
- Low moisture absorption
Total price: 6.38 GBP6.38 GBP / pc.
plus VAT and shipping charges
igus-icon-lieferzeit
Usually shipped within 7 working days
iglidur® J260 | Ideal for plastic shafts
The material iglidur® J260 proves itself again and again where the highest service life and coefficients of friction are required - especially in connection with plastic shafts! iglidur® J260 is similar to iglidur® J, an endurance runner with excellent wear properies, whereby the upper long-term application temperature of +120°C offers more reserves.
Typical applications
Vending machinery
Machine tools
Robotics
Find more applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
The material iglidur® J260 proves itself again and again where the highest service life and coefficients of friction are required - especially in connection with plastic shafts! iglidur® J260 is similar to iglidur® J, an endurance runner with excellent wear properies, whereby the upper long-term application temperature of +120°C offers more reserves.
Typical applications
Vending machinery
Machine tools
Robotics
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?