iglidur® K230, double flange bearing, K230CM, mm

Low coefficient of friction and wear

iglidur® K230, double flange bearing, K230CM, mm
iglidur® K230, double flange bearing, K230CM, mm drawing
1 from 2
iglidur® K230, double flange bearing, K230CM, mm
iglidur® K230, double flange bearing, K230CM, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: K230CM-05-02
  • Material: iglidur® K230
  • Form: Shop clip bearings
  • Dimensions:
    • d1 5 mm
    • d2 6.2 mm
    • b3 2 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Low moisture absorption
  • High temperature resistance
  • High chemical resistance
  • Corrosion-resistant
These clip bearings are made of wear-resistant iglidur® high-performance polymers and are designed specifically for fitting shafts through sheet metal.
With this specific clip bearing design, a locating spigot is utilised to enable fitting into less precise holes and housings. The new iglidur® K230 material offers a lower moisture absorption and even more flexibility compared to the iglidur® M250 clip bearings.
 
Application areas:
automotive industry, mechanical engineering, furniture design, aviation, railway technology
Unsure if it fits?

Contact us

Contact details

Rob Dumayne
Rob Dumayne

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h