igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: L250SM-0608-06
- Material: iglidur® L250
- Shape: Shop sleeve bearings
- Dimensions:
- d1 6 mm
- d2 8 mm
- b1 6 mm
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Excellent friction coefficients
- Resistant to edge pressure
- Resistant to shocks and impacts
Total price: 5.76 GBP5.76 GBP / pc.
plus VAT and shipping charges
igus-icon-lieferzeit-dot
Usually shipped within 1 working day
iglidur® L250 | For high speeds
iglidur® L250 is a plain bearing material for high speeds, fast sliding movements and low coefficients of friction. The iglidur® L250 material can highlight these advantages particularly with low loads. Applications featuring these advantages are fans, small motors, fast-running sensors or the magnet technology.
Typical applications
Automotive
Here are more applications:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
iglidur® L250 is a plain bearing material for high speeds, fast sliding movements and low coefficients of friction. The iglidur® L250 material can highlight these advantages particularly with low loads. Applications featuring these advantages are fans, small motors, fast-running sensors or the magnet technology.
Typical applications
Automotive
Here are more applications:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?