igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: J350SM-0405-04
- Material: iglidur® J350
- Shape: Shop sleeve bearings
- Dimensions:
- d1 4 mm
- d2 5.5 mm
- b1 4 mm
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Good wear resistance at room temperature
- Very good wear resistance at medium temperatures
- Good wear resistance at high temperatures
- Excellent coefficient of friction
- Very low moisture absorption
- Good wear resistance under water
- High media resistance
- Resistant to high loads (>60N/mm²)
- Mould resistant according to DIN EN ISO 846
Total price: 5.23 GBP5.23 GBP / pc.
plus VAT and shipping charges
igus-icon-lieferzeit
Usually shipped within 7 working days
iglidur® J350 | Endurance runner with high dimensional stability at temperature - applicable with many shafts and load collectives
A superior plain bearing for rotational applications - and that on many different steel shafts: In iglidur® J350 plain bearings with flange, the service life can often be multiplied at loads between 2MPa and 50MPa. In addition, the high temperature resistance makes it a very versatile material.
Typical applications
Vending machinery
Automotive
Glass industry
Machine tools
Find more applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
A superior plain bearing for rotational applications - and that on many different steel shafts: In iglidur® J350 plain bearings with flange, the service life can often be multiplied at loads between 2MPa and 50MPa. In addition, the high temperature resistance makes it a very versatile material.
Typical applications
Vending machinery
Automotive
Glass industry
Machine tools
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?