igusigus-icon-cart(0)

Conveyor roller bearing xirodur® B180, 1:1 replacement, stainless steel balls

BB-6204EC44.5-B180-10-ES product image
igus-icon-lupe
BB-6204EC44.5-B180-10-ES technical drawing
igus-icon-lupe
1 of 2
BB-6204EC44.5-B180-10-ES product image
BB-6204EC44.5-B180-10-ES technical drawing

  • Inner Ø: 20 mm
  • Suitable for all idler tubes 50x2,8mm
  • Lubricant-free and corrosion resistant
  • Operating temperature: -40 °C to +80 °C
  • Ring material: xirodur® B180
  • Cage material: PA (polyamide)
  • Ball material: stainless steel
  • Also available with glass balls
Item no.

Consulting

I would be happy to answer your questions personally

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What do you think of our website?

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube
  • Twitter

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:United Kingdom

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH