Change Language :

Guide trough for vertical applications, especially for storage and retrieval units of all kinds, now with even lighter components and simplified installation. Locking lever and guide rails prevent the energy chain from swaying or swinging outwards.
Benefits:
Would you like more information about these systems? Our experts will be happy to get in touch with you.
| Part No. guidelok P | e-chains series | Inner width Bi [mm] | Bend radius R [mm] |
|---|---|---|---|
| GLSL.P.2700.10.150.LLLL/FFFF | 2700 | 100 | 150 |
| Part No. guidelok P.S | e-chains series | Inner width Bi [mm] | Bend radius R [mm] |
|---|---|---|---|
| GLSL.P.S.2700.10.150.LLLL/FFFF | 2700 | 100 | 150 |
| Part No. | e-chains series | Inner width Bi [mm] | Bend radius R [mm] | Max. Speed vertical [m/s] | Max. Speed horizontal [m/s] |
|---|---|---|---|---|---|
| GLSL.F+.255.10.R | 255 | 103 | 150 | 4 | 7 |
| GLSL.F+.2700.10.R | 2700 | 100 | 150 | 4 | 7 |
guidelok P
The "P" is for progress. The signifcant difference between the original guidelok F and the P is that it is now a clip in system instead of a screw in system for the guiding rails which saves not only installation time but also thanks to the wole thing being made from plastic is is lighter and quieter than the original version F
guidelok PS
The PS was designed 2 years later than the P and is a slimmer version than the P. This is ideal for narrow aisles as the moving arm reaches around the back of the chain, using less space.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h