The first lubrication-free linear carriages made of iglidur® I3 material – printed as good as injection-moulded

... Carriages and shaft ends made from 3D printing...

3D linear module  

With the SLTI3, igus® is going down a completely new road in the area of drive technology. The purpose of developing this lead screw unit was to enable quick and very easy assembly, the use of lubrication-free and wear-resistant high-performance polymers and the maximum possible variability. Due to the reduced number of components, the lead screw module can be assembled in seconds. The laser sintering method is used to make the carriage from wear-resistant iglidur® I3. Your wishes regarding lengths or fastening options or even appearance can be implemented speedily and printed overnight.This is how the YOUR lead screw unit is made.

Lubrication-free due to igus® high-performance polymers

Linear carriage made of wear-resistant iglidur® I3 (Standard or individual lasersintering)

Quick assembly

For trapezoidal and high helix threads

Individual stroke length


Graphik  

Input Critical Dimensions

3D drawing  
 

Individual carriage examples

Individual carriage examples  

Technical data

Part. No. A Al H E1 E2 E3 E4 l2 d2 ha  
  -0,3 -0,3   ±0,15 ±0,15 ±0,15       ±0,1  
SLTI3-12 46 30 26 23 19,5 6-24 63 17 10 (T)
6 h9
13  Request

Part. No. sg tk kt tg f l lt d T as  
    ±0,1                  
SLTI3-12 M3 8 4,5 4,5 4 73 21,5 AWMQ-12 Tr10x2
Tr10x3
Tr10x4P2
Ds10x12
Ds10x25
Ds10x50
15,5  Request

Part. No. Max.
stroke length
Weight Weight
additional
Max.
Load capacity
Max.
rotation speed
Max.
speed
 
  [mm] [g] (per 100 mm)
[g]
axial
[N]
radial
[N]
[min-1] [m/min]  
SLTI3-12 300 0,14 800 50 100 300 0,6  Request

Delivery times  
Delivery times

from stock/ex stock

More information:

Autumn News 2016

What did you think of this news item? Was it innovative and interesting?

igus® contact Tel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus myCatalog
No minimum order value
800 - 800 Delivery+Consultation Delivery from 24h* Free samples
Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.