Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

drylin® W double rail WS-ES

  • Identical connection dimensions to recirculating ball bearing and guideway assemblies size 15 and 20
  • Corrosion resistant
  • FDA-compliant and EU Regulation 10/2011
  • Design: Double Rail
  • Material: stainless steel 1.4571
  • Rail profile: Round
Product description
Stainless steel machine elements have to withstand many elements. Heat, pressure, seawater, liquid and gaseous media such as cleaning agents and other chemicals. Linear systems made of stainless steel 1.4571 and 1.4301 are particularly resistant and are used in environments with particularly extreme conditions. They are used, for example, in the food and bottling industry, meat processing, port and crane systems, yacht building, the chemical industry, electroplating, medical and rehabilitation clinics and the packaging industry.
Technical data
Related products
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH