The linear guide for the smallest installation space
Suitable for aluminium construction profiles
Aluminium, hard anodised
Double rail, square, hard-anodised aluminium
Single rail, square, hard-anodised aluminium
Linear guide system – extremely lightweight and strong
Standard adjustable clearance
Linear guide system – extremely lightweight and strong
Low-cost linear plain bearings made from iglidur® J260
Angular, made of zinc
Round, zinc die-casting
Tandem, round, anodised aluminium
For camera slider
The installation size with the largest variety of carriages
For high speeds with low loads
Round, of zinc die-casting, with spring pretension
Round, made of aluminium, with spring pretension
Monday to Friday from 8am - 8pm.
24h