Rotary movement e-chain systems as Reverse Bend Radius solutions
2Stroke movement e-chain systems – "Zig-zag" installation type
3Stroke movement e-chain systems – "Hanging" installation type
4Horizontal movement e-chain systems – Installation type: unsupported or gliding
5Cable protection in several axes e-chain systems provide guidance and protection in three-dimensionally moving applications
Here, e-chains are used for the cable guidance at passenger boarding bridges that are slid one above another in a telescopic way. They are replacing previous festooning systems, which proved to be unreliable. When side-mounted, these chains are also particularly compact.
Monday to Friday from 8am - 8pm.
24h