Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

drylin® ZLW - Toothed belt axis

The drylin® ZLW-1660 toothed belt axis is the ideal solution for many adjustment and positioning tasks and adds a further size to the drylin® ZLW toothed belt axis range.
The installation height is only 72 mm. Freely selectable stroke lengths (max. 3,000 mm).
 

100% Lubrication-free linear guide

Max. axial load: 500 N

Motor connection possible (NEMA 34)


Industries:Handling, automation, format adjustments

ZLW - Belt Drive

Dimensions [mm]

Part number A Al H E2 E3 l R f lt sg ha lz l2 d2*    
  –0,3     ±0,15 ±0,15   ±0,15   ±0,3         h9    
Usually shipped within 8 working days ZLW-1660-02-S-100-L (1) 104 100 72 86 82 252 60 2 76 M8 43 38 20 14 £ 1,344.24 Add to shopping cart
Delivery time on request ZLW-1660-02-S-100-R (1) 104 100 72 86 82 252 60 2 76 M8 43 38 20 14 £ 1,344.24 Add to shopping cart
Delivery time on request ZLW-1660-02-S-100-L/R (1) 104 100 72 86 82 252 60 2 76 M8 43 38 20 14 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Minimum stroke length 250 mm
(1) Dimension X freely selectable

Mounting dimensions [mm]

Part number X E LP dp T1 T2 d    
    ±0,2     ±0,25 ±0,25      
Usually shipped within 8 working days ZLW-1660-02-S-100-L (1) - 100 40 9 65 60 M5 £ 1,344.24 Add to shopping cart
Delivery time on request ZLW-1660-02-S-100-R (1) - 100 40 9 65 60 M5 £ 1,344.24 Add to shopping cart
Delivery time on request ZLW-1660-02-S-100-L/R (1) - 100 40 9 65 60 M5 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Minimum stroke length 250 mm
(1) Dimension X freely selectable

Technical data

  Weight Weight max. transmission Gear teeth belt- belt- belt-    
  without stroke 100 mm stroke Stroke length     material Width Voltage    
  [kg] [kg] [mm] [mm/U]     [mm] [N]    
Standard 02 4,0 0,5 3000 120 AT 5 PU with steel 32 500    

 
  Max. radial load Guide bearing Max. speed max. position accuracy
  [N]   [m/s] [mm]
Standard 02 2.000 Grooved ball bearing 5 ±0,2



Usually shipped within 8 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH