ISO class 2, as per stringent norm DIN EN ISO 14644-1 for Series EasyChain® E14.3.038 at v= 3.3 ft/s
ISO class 3, as per stringent norm DIN EN ISO 14644-1 for System E6, Series E6.29.050 at v=3.3 and 6.6 ft/s
ISO class 4, as per stringent norm DIN EN ISO 14644-1 for System E4, Series 280.100 at v = 6.6 ft/s
| Class per DIN EN ISO 14644-1 | Equivalent to VDI 2083 | Equivalent to US Fed.Std. 209E |
|---|---|---|
| ISO class 1 | no comparable classification | no comparable classification |
| ISO class 2 | no comparable classification | no comparable classification* |
| ISO class 3 | class 1 | class 1** |
| ISO class 4 | class 2 | class 10 |
| ISO class 5 | class 3 | class 100 |
| ISO class 6 | class 4 | class 1.000 |
| ISO class 7 | class 5 | class 10.000 |
| ISO class 8 | class 6 | class 100.000 |