Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Material Data igumid & igus® energy chain Colors

Materials table Units of
Measure
Values
igumid G
Values
igumid NB
Values
igumid N
Values
igumid ESD
Values
igumid TE
Yield stress Mpa 190/130 78/40
Elongation at break % 004/006 20/210
Elasticity module (tensile test) Mpa 9000/7000 2900/1200
Impact strength +23°C kJ/m 2 55/65/55 not broken
Impact strength -40°C kJ/m 2 40 90
Ball indentation hardness H 961/30 Mpa 230/160 150/60
Heat conductivity W/k * m Ω/k * m 0,23
Dielectric constant 10h Hz 3,9/6,2
special transitional resistance Ω*cm >1011 >1011 >1012 <10 9
Impact strength density 0,6-0,8 mm kV/mm 80 16-18
Surface resistance ROA Ω >1011 >1011 >1011 <10 9
Density g/cm 3 1,37 1,14 1,14 1,2 1,02
Absorption of humidity 23/50 RF % 1,4 3,4 1,4 1,9 1,1
Coefficient of sliding friction 0,3 0,3 0,3 0,3 0,3
Fire resistance as per VDE FH2
Fire resistance as per UL 94 HB 94 V-2 HB HB HB
Color black black black slate-gray black
Maximum water absorption 5,6 7,6 7,6 7,3
Limit of elasticity in bending 7.800 Mpa 3.000 Mpa 3.000 Mpa 9.500 Mpa
tensile strength 240 Mpa 120 Mpa 110 Mpa 230 Mpa
Hardness Shore D 79 79 79 83
Upper long-term application temp. 120°C 80°C 80°C 80°C 100°C
Upper short-term application temp. 80°C 170°C 170°C 150°C 130°C
Lower application temp. -40°C -40°C -40°C -40°C -30°C

Colors and special solutions

All energy chain cable carriers made from igumid G are available in the colors listed below. Additional colors are usually feasible. Colored energy chains are basically not available from stock. Delivery time and surcharge for colored energy chain on request All values listed apply to stability (e.g. unsupported lengths) and material characteristics for black E- Chains® only. Colored energy chains may have altered characteristics. This also applies for all E-Chains made from special materials (e.g. conductive energy chains made from igumid GC or other special materials).
color cable carrier Colors for design coding

RAL numbers (approximate)

black
Black ≈ RAL 9004
Index .0
White ≈ RAL 9003
Index .1
Magenta ≈ RAL 4010
Index .13
Yellow ≈ RAL 1018
Index .4
Orange ≈ RAL 2003
Index .2
Red ≈ RAL 3002
Index .6
Blue ≈ RAL 5005
Index .8
Green ≈ RAL 6011
Index .7
Concrete grey ≈ RAL 7023
Index .3 for chains
Silver-grey ≈ RAL 7037
Index .3 for tubes
Slate-gray ≈ RAL 7015
only ESD-energy chain
Light grey ≈ RAL 7035
Index .14
Grey ≈ RAL 7038
Index .11
Yellow/black
Index .9


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302