RX e-tubes - innovative and extremely swarf-resistant

RX energy tube
  • openable along the outer radius
  • Smooth, curved outer contour prevents chips from being deposited
  • Moulded "sealing lips" all round
  • No openings, gaps or undercuts
  • RX40 series is IP40 tested (TÜV Saarland)
  • Interior separation and support tray available
  • Concealed bolt/bore connection and stop-dog
  • "Reverse bend radius" version available with bend radius on both sides
  • Machine tools
  • All applications in the direct chip area
  • Applications exposed to dust and dirt
  • General mechanical engineering

product range RX e-tubes

RX32 energy tube

RX32

To the RX30
Energy tube RX40

RX40

About the RX40
RXx48 energy tube

RX48

About the RX48
Energy tube RX56

RX56

About the RX56

product range RX e-tubes High temperature

RX energy tube

HT variant

RX e-tube high-temperature variant

e-chain selection guide®

Assembly instructions

Configure interior separation

RX40 graph
RX40 graph
RX40 graph 2
RX40 graph 2

Contact us

Contact details

Opening hours