Change Language :
igus® offers various materials for sliding elements and mating partners for drylin® linear systems. Years of testing have shown that iglidur® J, J 200 and X are the optimum liner materials for most linear applications due to their wear and friction properties.
The material iglidur® J achieved the best results in our tests on almost all shaft materials. Comparative laboratory tests show that iglidur® J is the polymer with the lowest friction and wear for linear applications.
Special specification of iglidur® J:

iglidur® J200 was specially developed for linear applications in combination with hard-anodised aluminium surfaces. This combination achieved by far the best results in our laboratory tests.
Special specification of iglidur® J200:

iglidur® X is characterised by its high temperature resistance and compressive strength, combined with extreme chemical resistance. iglidur® X achieves its best wear resistance on stainless steel and chrome-plated steel shafts.
Special specification of
iglidur® X:

iglidur® E7 is the specialist for steel and stainless steel shafts. This material is very vibration-damping and particularly abrasion-resistant and achieves an 8 times higher service life.
Special specification of iglidur® E7:

Y = coefficient of friction

Y = coefficient of friction
Y = Wear

Y = wear
Y = service life

Y = service life
| AWM(P): | Hard-anodised aluminium shaft h10 or h8 |
| SWM: | Hardened and ground steel shaft, h6, (AISI 1055) |
| EWM: | Hardened and ground stainless steel shaft, h6, (AISI 440C) |
| EEWM: | Hardened and ground stainless steel shaft, h6, (AISI 420C) |
| hv: | Hard chrome-plated and ground steel shaft, h7, (AISI 1055) |

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h