iglidur® clip bearings

iglidur® clip bearings are especially intended for the shaft bushing through plates. For this reason the bearing has a flange on each of the two front sides. After the clip-on the bearings are secured on both sides in the plate.

The clip bearings have chamfered slot on the side that enables the mounting of the bearing on one side. After the mounting the bearing straddles and lines the bore in the plate. The shaft prevents the clip bearing from slipping out of the bore. The bearing cannot slip out of the bore even in axial movements.

Extremely simple mounting through lateral slot

Maintenance-free and self-lubricating

Good flexibility in punch hole

Good abrasion resistance

Quiet operation

Suitable for rotary and linear movements

Extendibility through the slot

Undetachable through double flange

Special dimensions possible

Plate thicknesses from 3 mm to 4 mm available from stock

Material: iglidur® M250


Special properties of the iglidur® clip bearings

iglidur® clip bearings are made from the most abrasion-resistant material, iglidur® M250. iglidur® M250 is a bearing material for rugged, wear-resistant bearing systems for medium loads. The bearings are self-lubricating and can be used dry. If required the bearings can also be lubricated. The material iglidur® M250 is resistant to all common lubricants.

The iglidur® clip bearings are the ideal solution for bearing functions with low loads. The easy mounting makes it ideal for applications with difficult bearing locations.

Compressive strength

The permitted static surface pressure of iglidur® M250 amounts to 20 MPa at room temperature. Due to the good adaptability to uneven surfaces of the bearing housing, a high pressure load capacity of the clip bearings persists even in punched holes. For the most small bearing surfaces, the good vibration dampening properties and the insensitivity to misalignment are of primary importance.

Surface speeds

Clip bearings are particularly wear resistant in slow rotating, oscillating and axial motions. The maximum surface speeds for the different motions apply to the iglidur® material. A lubrication at installation or continuous lubrication raises the permitted surface speeds.

Operating temperatures

The wear resistance of the iglidur® clip bearings are excellent with operating temperatures till 80° C. Even at low temperature the bearings remain elastic and abrasion resistant.

Installation

For mounting, the bearings are laterally pressed together with the large flange. The chamfered slot makes the bearing spiral-shaped, whereby it can be easily inserted in the plate. The remaining slot in the attached clip bearing can compensate for linear expansions of the circumference. Thus narrow bearing clearances are possible with clip bearings. The bearing clearance is dimensioned in such a way that in a housing bore with a nominal diameter, a shaft made with the same nominal diameter turns easily. The clip bearing can be used in H-tolerance housings up to H13. The turning of the clip bearing in the bore is also permitted.

 

Clip bearings are available from stock in dimensions of 3 to 25 mm.

 

Figure 30.1: Maximum recommended surface pressure dependent on operating temperature for clip bearing made of iglidur® M250

 

Maximum surface speeds

m/s Rotating Oscillating Linear
Constant 0,8 0,8 2,5
Short-term 2 2 5


Temperature limits

iglidur® M250 Application temperature
Lower - 40 °C
Upper, long-term + 80 °C
Upper, short-term + 170 °C

 
 

iglidur® clip bearing, metric

Part No.:
d1 [mm]:
Dimensions [mm]
Order number d1 d2 d3 d4 s b1    
  D11 *       -0,10 +0,20    
 MCM-03-02 3 4,2 4,8 6 0,6 3,2 Upon request 
 MCM-04-02 4 5,2 5,9 7 0,6 3,2 Upon request 
 MCM-05-02 5 6,2 6,8 8 0,6 3,2 Upon request 
 MCM-06-02 6 7,2 7,8 11 0,6 3,2 Upon request 
 MCM-08-02 8 9,6 10,4 13 0,8 3,6 Upon request 
 MCM-09-02 9 10,6 11,4 14 0,8 3,6 Upon request 
 MCM-10-02 10 11,6 12,4 15 0,8 3,6 Upon request 
 MCM-12-02 12 13,6 14,4 17 0,8 3,6 Upon request 
 MCM-16-02 16 17,6 18,4 21 0,8 3,6 Upon request 
 MCM-03-03 3 4,2 4,8 6 0,6 4,2 Upon request 
 MCM-04-03 4 5,2 5,9 7 0,6 4,2 Upon request 
 MCM-05-03 5 6,2 6,8 8 0,6 4,2 Upon request 
 MCM-06-03 6 7,2 7,8 11 0,6 4,2 Upon request 
 MCM-07-03 7 9 9,8 13 0,8 4,6 Upon request 
 MCM-08-03 8 9,6 10,4 13 0,8 4,6 Upon request 
 MCM-10-03 10 11,6 12,4 15 0,8 4,6 Upon request 
 MCM-12-03 12 13,6 14,4 17 0,8 4,6 Upon request 
 MCM-14-03 14 15,6 16,4 19 0,8 4,6 Upon request 
 MCM-16-03 16 17,6 18,4 21 0,8 4,6 Upon request 
 MCM-18-03 18 20 21 23 1 5 Upon request 
 MCM-20-03 20 22 23 25 1 5 Upon request 
 MCM-25-03 25 27 28 30 1 5 Upon request 
 MCM-06-04 6 7,2 7,8 11 0,6 5,2 Upon request 
 MCM-12-04 12 13,6 14,4 17 0,8 5,6 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list
*d1 is checked with gage, joinable/not joinable after the insertion in test housing with d2 (+0.005).

iglidur® clip bearing, inch

Part No.:
d1 [inch]:
Dimensions in inches
Order number d1 d2 d3 d4 s b1    
  D11 *       -0,10 +0,20    
 MCI-03-01 3/16 0,2343 1/4 5/16 0,032 0,1380 Upon request 
 MCI-04-01 1/4 0,3125 11/32 7/16 0,032 0,1380 Upon request 
 MCI-05-01 5/16 0,3750 13/32 1/2 0,032 0,1380 Upon request 
 MCI-06-01 3/8 0,4375 15/32 9/16 0,032 0,1380 Upon request 
 MCI-07-01 7/16 0,5000 17/32 5/8 0,032 0,1380 Upon request 
 MCI-08-01 1/2 0,5625 19/32 11/16 0,032 0,1380 Upon request 
 MCI-03-02 3/16 0,2343 1/4 5/16 0,032 0,2000 Upon request 
 MCI-04-02 1/4 0,3125 11/32 7/16 0,032 0,2000 Upon request 
 MCI-05-02 5/16 0,3750 13/32 1/2 0,032 0,2000 Upon request 
 MCI-06-02 3/8 0,4375 15/32 9/16 0,032 0,2000 Upon request 
 MCI-07-02 7/16 0,5000 17/32 5/8 0,032 0,2000 Upon request 
 MCI-08-02 1/2 0,5625 19/32 11/16 0,032 0,2000 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list
*d1 is checked with gage, joinable/not joinable after the insertion in test housing with d2 (+0.005).
igus® (UK) Ltd.
51 Caswell Road
Brackmills
Northampton
NN4 7PW

igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus

3D-CADOnline catalogNews 2010Product finderProduct finder for semi-finished productsLifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownloadmanus® Competition

More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!

Newsletter Registration

Email: Send

Terms and Conditions Imprint