iglidur® JVSM/JVSI - Clearance-free prestressed bearing

iglidur® JVSM and JVFM bearings are clearance-free in unloaded condition due to the axial and/or radial pretension. The iglidur® J material possesses extremely low coefficients of friction in dry operation and a very low stick-slip effect. Ideal for "anti-vibration mounting" of pedal bearings, etc.

Special features

Clearance-free prestressed bearing

Completely free of clearance in unloaded state

Material: iglidur® J

Maintenance-free and calculable service life

 
Materials table

General features Unit iglidur® J Test method
Density g/cm³ 1,49
Color Yellow
Max. humidity absorption at 23° C/50% R. H. Wt.-% 0,3 DIN 53495
Max. water absorption Wt.-% 1,3
Coefficient of surface friction, dynamic, against steel µ 0,08 - 0,18
p x v value, max. (dry) MPa x m/s 0,34

Mechanical properties
Bending E-module MPa 2.400 DIN 53457
Bending strength at 20° C MPa 73 DIN 53452
Compressive strength MPa 60
Maximum recommended surface pressure (20° C) MPa 35
Shore D hardness 74 DIN 53505

Physical and thermal properties
Upper long-term application temperature °C 90
Upper short-term application temperature °C 120
Lower application temperature °C -50
Heat conductivity [W/m x K] 0,25 ASTM C 177
Coefficient of thermal expansion (at 23° C) [K-1 x 10-5 ] 10 DIN 53752

Electrical properties
Specific forward resistance Ωcm > 1013 DIN IEC 93
Surface resistance Ω > 1012 DIN 53482

 
 
 

iglidur® JVSM, metric

Part No.:
d1:
Dimensions [mm]
Part no. d1 d1-Tolerance
E10
d2 b1
h13
b3    
 JVSM-0810-08 (1) 8 +0.083/+0.025 10 8 20 Upon request 
 JVSM-1012-10 (1) 10 +0.083/+0.025 12 10 20 Upon request 
 JVSM-1214-12 (1) 12 +0.102/+0.032 14 12 20 Upon request 
 JVSM-1416-14 (1) 14 +0.102/+0.032 16 14 20 Upon request 
 JVSM-1517-15 (1) 15 +0.102/+0.032 17 15 25 Upon request 
 JVSM-1820-18 (1) 18 +0.102/+0.032 20 18 25 Upon request 
 JVSM-2023-20 (1) 20 +0.124/+0.040 23 20 25 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list
d1 measured after the press-fit in the housing bore, d2 H7 within the measuring plane (1) The specified d1 tolerance adjusts itself after the force fitting. Test method

iglidur® JVSI, inch

Part No.:
d1 [inch]:
Dimensions in inches
Part no. d1 d2 b1    
 JVSI-0608-06 (1) 3/8 1/2 3/8 Upon request 
 JVSI-0810-08 (1) 1/2 5/8 1/2 Upon request 
 JVSI-1012-10 (1) 5/8 3/4 5/8 Upon request 
 JVSI-1214-12 (1) 3/4 7/8 3/4 Upon request 
 JVSI-1618-16 (1) 1 1 1/8 1 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list
d1 measured after the press-fit in the housing bore, d2 H7 within the measuring plane (1) The specified d1 tolerance adjusts itself after the force fitting. Test method
igus® (UK) Ltd.
51 Caswell Road
Brackmills
Northampton
NN4 7PW

igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus

3D-CADOnline catalogNews 2010Product finderProduct finder for semi-finished productsLifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownloadmanus® Competition

More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!

Newsletter Registration

Email: Send

Terms and Conditions Imprint