For the success of a plain bearing solution, the shaft is normally as decisive as the bearing itself. With the iglidur® PEP bearings, igus® takes a completely new trail highlighted by an enclosed and maintenance-free plain bearing concept.
When a low-priced plastic plain bearing system is required
When freedom is required from shaft material and shaft surface
For the protection of expensive and sensitive shafts
For extraordinary wear resistance with rare and slow movements.
For constantly low coefficients of friction
When freedom from corrosion is desired
For high surface speeds
iglidur® J
For high loads
iglidur® G
iglidur® Q
For high temperatures
iglidur® V400
iglidur® X
iglidur® Z
When low-clearance bearings are desired
iglidur® P
iglidur® X
Maintenance-free plain bearings usually distinguish themselves by their ability to glide free of lubricants without any further additional layer on the shaft. In these systems it is obvious that shaft materials are as important as the bushings. igus® blazes a new trail with an enclosed and maintenance-free plain bearing concept.
iglidur® PEP is an entirely novel lubricant-free plastic plain bearing system with an inner and outer ring. Special feature: The running partner is determined by the inner ring and for the first time, the material and surface finish of the shaft are insignificant. Even thread, rust or scratches do not affect the long-term reliable function. By the specification of the gliding partner and extensive series of tests, the long-term behavior of the bearing system can be precisely forecast. With the PEP polymer plain bearing, the inner ring rotates with the shaft like in ball bearings Relative movements of the shaft to the bearing are dispensed with. This protects the shaft surface from wear and saves costs. Another plus point: Even the most sensitive or unusual materials for the rotating shaft can be used with these new polymer bearings. The PEP polymer bearings are thereby absolutely free from material-dependent corrosion.
The wear test results are absolutely convincing with loads up to 5 N/mm². Here the PEP polymer bearings attain values that are virtually comparable with those of the most wear-resistant plastic-steel bearing systems. An exceedingly satisfying result when you consider the costs saved by dispensing with the otherwise essential surface treatment of the shaft. The constantly low friction-coefficient level is also an advantage for the user. As the glide partners are fixed by the defined system, their tribological data too are accurately predictable. The coefficients of friction of the lubricant-free bearing are not determined any more by the shaft materials or surface conditions. If necessary, the coefficients of friction can be further lowered by additional minimum lubrication. Detailed test information with a wide range of lubricants are available and can be had from igus® on request.
iglidur® PEP bearings operate independent of the shaft material.
iglidur® PEP bearings consists of an inner and outer bearing.
The installation of the new PEP plain bearings is pretty simple and easy to implement. The bearings are designed for press-fit in an H7 tolerance bore. Subsequently the shaft is mounted and is seated firmly on the inner ring. The inner bearing is clipped on the outer ring. In this way the shaft can be removed without tightening the inner ring.
Figure 34.1: Wear tests of various material combinations, p = 0.75 MPa, v = 0.3 m/s
Figure 34.2: Wear of the iglidur® PEP bearing dependent on the load, v = 0.3 m/s
Dimensions according to ISO 3547-1 and special dimensions
| Part No.: | |
| d1 [mm]: | |
| d2 [mm]: | |
| Part no. | d1 | d2 | b1 | ||
|---|---|---|---|---|---|
PEPSM-0610-10 |
6 | 10 | 10 | Upon request | ![]() |
PEPSM-0812-12 |
8 | 12 | 12 | Upon request | ![]() |
PEPSM-1014-12 |
10 | 14 | 12 | Upon request | ![]() |
PEPSM-1216-15 |
12 | 16 | 15 | Upon request | ![]() |
PEPSM-1620-20 |
16 | 20 | 20 | Upon request | ![]() |
PEPSM-2023-20 |
20 | 23 | 20 | Upon request | ![]() |
| More about selected part: | |||||
3D-CAD
Sample request
PDF
Quote request
Price list
|
|||||
| Part No.: | |
| d1 [inch]: | |
| d2 [inch]: | |
| Part no. | d1 | d2 | b1 | ||
|---|---|---|---|---|---|
PEPSI-0406-06 |
1/4 | 3/8 | 3/8 | Upon request | ![]() |
PEPSI-0608-08 |
3/8 | 1/2 | 1/2 | Upon request | ![]() |
PEPSI-0810-08 |
1/2 | 5/8 | 1/2 | Upon request | ![]() |
PEPSI-1012-12 |
5/8 | 3/4 | 3/4 | Upon request | ![]() |
PEPSI-1214-12 |
3/4 | 7/8 | 3/4 | Upon request | ![]() |
PEPSI-1618-16 |
1 | 1 1/8 | 1 | Upon request | ![]() |
| More about selected part: | |||||
3D-CAD
Sample request
PDF
Quote request
Price list
|
|||||
igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242 Send e-mail to igus®
3D-CADOnline catalogNews 2010Product finderProduct finder for semi-finished productsLifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownloadmanus® Competition
More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint