The DryLin® W linear guide constitutes a cost-efficient preassembled system. The design of the linear guide allows extremely high flexibility in design and a simple installation by the application of single or double rails Hard-anodized aluminum is used as rail material and provides for the best friction and wear results. The exclusion of lubrication makes the system extremely insensitive to dirt.
Technical data
| Gliding elements: | Maintenance-free solution |
| Material: | iglidur® J/J200 |
| Max. surface speed: | 15 m/s |
| Operating temperature: | -40°C to +90°C |

Individual rail - round 



Stainless steel guide V4A, individual