Guide troughs - For long travels

Guide troughs are used in long travels according to chain type from 5–12 m. They support the smooth low-friction operation of the igus® E-Chain® and E-Tubes. The infeed point is at the center of the travel, and the E-Chain® glides by itself on one half of the travel. For the other half, we recommend glide bars mounted in the trough, on which the E-Chain® glides. igus® guide troughs have glide bars made of extremely abrasion-resistant plastic igulen (exception RS - gliding partner steel).

Super-aluminum trough

Basic version for general mechanical engineering.
Heavy duty version for plant construction.

Material of the side parts: Aluminum

 
"Super aluminum" guide troughs - The igus® standard in guide troughs

Modular kit system in 2 versions - Basic and Heavy Duty

Very easy, universal assembly

Glide bars to protect from abrasion at high speeds

Corrosion-resistant, seawater-resistant aluminum profile

Flexible assembly - connects with underground, independent from profile length and location of trough section interfaces

Connector - plastic with snap-on connection

Plastic glide bar made of highly molecular PE

Clamping shoe can be directly mounted on the subsurface or on C profile - inside and outside.

Glide bars and insertable rubber profile to minimize running noise

Bracket for a secure hold even in rough operation

C profile to fasten clamping shoe or bracket

Fixed-end module enables the fast and simple fastening of the fixed end of the E-Chains® on the super aluminum trough without drilling

Installation video for super aluminum guide troughs

 

970.30.SL / 970.31.SL

Outer height of trough side plate: 77 mm
For igus® E-Chains® Series:
E2: 10, B15
Zipper: 15, R15

970.30.SL / 970.32.SL

Outer height of trough side plate: 77 mm
For igus® E-Chains® Series:
E2: 1500
E4: E4.21

971.30.SL / 971.31.SL

Outer height of trough side part: 87 mm
For igus® E-Chain® Series:
E2/000: 2400, 2450, 2480, 2500
E2 medium: 20, 25, 200, 240, 250, 255
E6: E6.29, R6.29

972.02.30.SL / 972.02.31.SL

Outer height of trough side plate: 87 mm
For igus® E-Chains® Series:
E4: E4.28, R4.28, 220, R760
E6: E6.35

972.30.SL / 972.31.SL

Outer height of trough side part: 117 mm
For igus® E-Chain® Series:
E4/00: 280, 290, R770
E4/4: 2828, 2928, R7728
E4/0: 28, 29, R77
E6: E6.40

972.30.SL / 972.32.SL

Outer height of trough side part: 117 mm
For igus® E-Chain® Series:
E2/000: 2600, 2650, 2680, 2700
E2 Tube: R58
E2 medium: 26, 27i, 27

973.30.SL / 973.31.SL

Outer height of trough side part: 144 mm
For igus® E-Chain® Series:
E2/000: 3400, 3450, 3480, 3500
E2 Tube: R68
E2 medium: 340, 350, 30, 35, 36
E4/00: 380, 390, R780
E4/4: 3838, 3938, R7838
E6: E6.52, R6.52

974.30.SL / 974.31.SL

Outer height of trough side part: 184 mm
For igus® E-Chain® Series:
E4/00: 400, 410, R880
E4/4: 4040, 4140, R8840
E4/light: 14040, 14140, R18840, 14240, 14340
E4/light old: 140, 141, R188
E4/0: 40, 41, R88
E6: E6.62

974.30.SL.HD / 974.31.SL.HD

"Heavy Duty" version
Outer height of trough side plate: 184 mm
For igus® E-Chains® Series:
E4: 4040HD, R8840HD

975.30.SL / 975.31.SL

Outer height of trough side plate: 184 mm
For igus® E-Chains® Series:
E4: E4.80, H4.80, R4.80, 5050, 5150, R9850, 15050, 15150, R19850 E6: 6.80

975.30.SL.HD / 975.31.SL.HD

"Heavy Duty" version
Outer height of trough side plate: 184 mm
For igus® E-Chains® Series:
E4: 5050HD, R9850HD

Steel guide troughs

For specially rugged plant construction.

Material of the side parts: Galvanized steel / stainless steel on request

 
Special feature: Guide troughs made of steel - very stable and rugged for heavy machinery

Very stable and rugged steel guide trough

Simple assembly through assembly sets

Large 2-piece selection, adjustable to the chain width

Available in galvanized steel and stainless steel (material: 1.4301)

Glide bars are made of highly molecular PE

Side plates are mounted with corresponding clearance and fastened on the subsurface

Installation video for steel guide troughs

 

90.30 / 90.31

Outer height of trough side plate: 480 mm
For igus® E-Chains® Series:
E4/00: 800, 840

92.30 / 92.31

Outer height of trough side part: 70 mm
For igus® E-Chain® Series:
E2/000: 2400, 2450, 2480, 2500
E2 medium: 200, 240, 250, 255
E6: E6.29, R6.29

93.30 / 93.31

Outer height of trough side part: 130 mm
For igus® E-Chain® Series:
E2/000: 3400, 3450, 3480, 3500
E2 Tube: R68
E2 medium: 340, 350
E4/00: 380, 390, R780
E4/4: 3838, 3938, R7838
E6: E6.52, R6.52

94.30 / 94.31

Outer height of trough side part: 170 mm
For igus® E-Chain® Series:
E4/00: 400, 410, R880
E4/4: 4040, 4140, R8840
E4/light: 14040, 14140, 14240, 14340
E4/light old: 140, 141, 188, 142, 143
E4/0: 40, 41, R88
E6: E6.62

95.30 / 95.31

Outer height of trough side part: 100 mm
For igus® E-Chain® Series:
E2/000: 2600, 2650, 2680, 2700
E2 Tube: R58
E2 medium: 26, 27i, 27

96.30 / 96.31

Outer height of trough side part: 220 mm
For igus® E-Chain® Series:
E4/4: 5050, 5150, R9850
E4/light: 15050, 15150, R19850
E4/light old: 150, 151, R198
E4/0: 50, 51, R98
E6: E6.80, E6.80L

97.30 / 97.31

Outer height of trough side part: 130 mm
For igus® E-Chain® Series:
E4/00: 280, 290, R770
E4/4: 2828, 2928, R7728
E4/0: 28, 29, R77

98.30 / 98.31

Outer height of trough side part: 300 mm
For igus® E-Chain® Series:
E4/00: 600, 601, R608, 640
E4/light: 1640, R1608

99.30 / 99.31

Outer height of trough side part: 130 mm
For igus® E-Chain® Series:
E4/00: 220, R670
E4/0: 22, 23, R76

91.10 - 91.50

Outer height of trough side part: 48 mm
Für igus® E-Chain® Series:
E2 mini: 10, 15, B15

Tubular trough RS system

Permits light and dirt to pass through

Material of the side parts: Galvanized steel / Plastic

 

92.70 / 92.71

Outer height of trough side part: 90 mm
For igus® E-Chain® Series:
E2/000: 2400, 2450, 2480, 2500
E2 medium: 200, 240, 250, 255
E6: E6.29, R6.29

93.70 / 93.71

Outer height of trough side part: 146 mm
For igus® E-Chain® Series:
E2/000: 3400, 3450, 3480, 3500
E2 medium: 340, 350
E6: E6.52, R6.52 (without distance plate)

95.70 / 95.71

Outer height of trough side part: 126.3 mm
For igus® E-Chain® Series:
E2/000: 2600, 2650, 2680, 2700
E2 medium: 26, 27i, 27

Insert trough system

Very simple and cost efficient version.

Material of the side parts: Galvanized steel / stainless steel on request

 

91.930

Outer height of trough side part: 55.5 mm
Für igus® E-Chain® Series:
E2 medium: 10, 15

92.930

Outer height of trough side part: 76.6 mm
For igus® E-Chain® Series:
E2/000: 2400, 2450, 2480, 2500
E2 medium: 200, 240, 250, 255
E6: E6.29, R6.29 (without distance plate)

93.930

Outer height of trough side part: 138.6 mm
For igus® E-Chain® Series:
E2/000: 3400, 3450, 3480, 3500
E2 medium: 340, 350
E6: E6.52, R6.52

95.930

Outer height of trough side part: 126.3 mm
For igus® E-Chain® Series:
E2/000: 2600, 2650, 2680, 2700
E2 medium: 26, 27i, 27

Laying troughs Type 01/02

Simple attachment options for your machine on profiles or wall brackets.