DryLin® ZLW - Toothed belt axis

 

DryLin® toothed belt axles have been developed for the quick positioning of small loads. The linear units with toothed belt drive are corrosion resistant, light and compact, besides having a low mass inertia due to low deadweight of guide and carriage.

Special features

100 % lubricant-free version with plain bearings

maintenance free

Many-sided and simple assembly

Freely selectable stroke length

Flat and sturdy

Light and corrosion resistant

Insensitivity to dirt

2 installation sizes in 2 versions (Basic and Standard)

Delivered off the shelf

Temperature range from 0° to 50° C

Basic type version 02
A lubricant-free linear guide is moved by a neoprene (black) toothed belt with fiber-glass reinforcement. The deflection shaft made of stainless steel square and high-performance polymer gear wheel is mounted with 2 grooved ball bearings each. The drive pin is a stainless steel square 6x6 mm. A plastic adapter for pin diameter 10 mm is included in the scope of supply.

Standard type version 02
The likewise lubricant-free linear guide is moved by a polyurethane toothed belt (white) with steel cord. Deflection shaft and tooth rim - single-piece - are made of coated steel (stainless steel optional). The deflection shafts are mounted in 2 grooved ball bearings.

The standard type series is available on request as version 01. The grooved ball bearings are thereby replaced by iglidur® plastic bearings.

Technical data, drive torque, toothed belt axis design
DryLin® - Options for toothed belt axes
DryLin® ZLW-1040  

ZLW-1040

The toothed belt axis DryLin®ZLW-1040 is the ideal solution for many positioning functions. The installation height is only 45 mm. The stroke length is freely selectable (max. 2000 millimeter) The carriage is available in 3 sizes.

DryLin® ZLW-0630  

ZLW-0630

The toothed belt axis DryLin®ZLW-0630 is the ideal solution for easy adjustment and positioning functions in restricted space conditions. The installation height is only 31 mm. The stroke length is freely selectable (max. 1000 millimeter)

DryLin® ZAW-1040  

ZAW-1040 cantilever axis

For the ZAW-1040 cantilever axis, the drive unit is firmly mounted and only the profile and load are moved. The axis profile is made of hard-anodized aluminum. The product is absolutely lubricant-free and corrosion-resistant. It has low weight and is suited for high accelerations.

Opposite drive linear actuator  

ZLW-1040-OD reverse toothed belt axis

Toothed belt axis for quick reverse positioning, 100% free of maintenance and lubricants.

Accessories:
DryLin® ZLW - Mounting  

Fastening possibilities

The DryLin® linear axis ZLW can be fastened in many ways.

igus® (UK) Ltd.
51 Caswell Road
Brackmills
Northampton
NN4 7PW

igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus

3D-CADOnline catalogNews 2010System selection/
Lifetime calculation
Application examplesE-mail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload

More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!

Newsletter Registration

Email: Send

Terms and Conditions Imprint