igubal® rod end bearings
Rod end bearings, angle joints, axial joints and accessories
igubal® is a system of self-aligning bearing elements completely made of plastic.
With the igubal® type series, a complete system of self-aligning bearing elements are available for the design engineer: Rod end bearings, clevis joints, flange bearings, spherical bearings and pillow block bearings.
Self-aligning bearings are easy to mount, suit all angular variations and in many cases have already been able to replace special housings.
The igubal® user utilizes all advantages of the employed high performance plastics. They have excellent vibration dampening properties, and are technically applicable in dry operation. They are insensitive to dirt, can operate in liquids and even in chemicals and are completely resistant to corrosion.
Bearing elements of the igubal® type series are very light, save installation space by their dimensions and save your costs twice: first in procurement and second in operation by the saving of maintenance and installation costs.
Especially low-priced, maintenance-free
No lubrication, insensitive to dust and dirt
Corrosion-free, applicable in liquid media
vibration dampening
Inner rings mounted with extremely low clearance
No dirt penetration
igubal® rod end bearings Rod end bearings, angle joints, axial joints and accessories
igubal® pillow block bearing Dimensional series E/K in metric and inch dimensions
igubal® spherical bearing Dimensional series E/K, double joints and special parts
igubal® - Spherical axial bearing Consisting of housing pad and spherical washer
igubal® spherical balls Dimensional series E/K in metric and inch dimensions
igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242 Send e-mail to igus®
Product finder3D-CADOnline catalogNews 2010Lifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload
More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint