igus® tools, accessories- According to Intercontec standard

Crimp pliers for SERIES A and B

 
Manual crimp pliers

for Ø 1 mm contacts till 1 mm2 core cross section complete with positioning insert  MAT01710294

 
Positioning

insert for Ø 0.6 mm contacts  MAT0179467

Crimp pliers for SERIES M17

 
Manual crimp pliers

for Ø 0.6 mm contacts till core cross section 0.5 mm2 Complete with positioning insert  MAT0178919

Alternative crimp pliers for A or C

 
Manual crimp pliers

for Ø 0,14mm2 up to 6,0mm2 contacts delivered with locator
 MAT01713970

Crimp pliers for SERIES A, B, C, D and M17

 
Manual crimp pliers

for Ø 1 mm contacts and Ø 2 mm contacts core cross section 4mm2 inclusive positioning carrier
 MAT0175736

 
Positioning

for Ø 1 mm contacts
 MAT0178195

 
Positioning

for Ø 2 mm contacts
 MAT0178196

 
Positioning

for Ø 1 mm and Ø 2 mm contacts
 MAT0177855

 
Positioning

for Ø 2 mm contacts
 MAT01714573

 
Positioning

for Ø 1,5 mm contacts
 MAT01714574

 
Positioning

for Ø 0,5 up to 2,5 mm contacts
 MAT0178920

 
Positioning

for Ø 1,6 mm contacts
 MAT0177853

 
Positioning

for Ø 1,6 mm contacts
 MAT01714575

Crimp pliers for SERIES C

 
Manual crimp pliers

for Ø 3,6 mm contacts core cross section 16 mm2 inclusive positioning carrier
 MAT0179194

 
Positioning

for Ø 3,6 mm contacts
 MAT0179195

Crimp pliers for SERIES C

 
pneumatic crimp pliers

for Ø 3,6 mm and Ø 2,0 mm contactscore cross section 1,5 up to16 mm2
 On request

Crimping insert for pneumatic crimp pliers

Contact crimp area  
Pin Ø 2,0 mm
Bush Ø 3,6 mm
1,5/2,5 mm²
1,5/2,5 mm²
 On request
Pin Ø 3,6 mm
Bush Ø 3,6 mm
4,0/6,0 mm²  On request
Pin Ø 3,6 mm
Bush Ø 3,6 mm
10,0 mm²  On request
Pin Ø 3,6 mm
Bush Ø 3,6 mm
16,0 mm²  On request

Locator for pneumatic crimp pliers

Contact crimp area  
Pin Ø 2,0 mm
Bush Ø 2,0 mm
1,5/2,5 mm²
1,5/2,5 mm²
 On request
Pin Ø 3,6 mm
Bush Ø 3,6 mm
1,5-10,0 mm²  On request
Pin Ø 3,6 mm
Bush Ø 3,6 mm
1,5-16,0 mm²  On request

Crimp pliers for SERIES S and D

 
Battery-powered Crimppliers,B131-C

 MAT0177854

Crimping insert for 10 mm², 16 mm²  MAT01713679
Crimping insert up to 25 mm²  MAT01713678
Crimping insert up to 35 mm²  MAT01713677
Crimping insert up to 50 mm²  MAT01713676

Your contact

Christian Stremlau +49 (0) 2203-96 49 273 Your requirements?

igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus

Online catalogQuickPin 2.0Email the product expertInquiry/orderPart No. searchCatalogs/samplesDownloadEPLAN

More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!

Newsletter Registration

Email: Send

Terms and Conditions Imprint