igus® Cable glands HSK-M

 

material Brass nickel-plated
Spline insert PA
Shaped packing NBR
O-Ring NBR
Protection class IP 68 – 10 bar / IP 69K
in specified clamping range
Continuous operating temperature -40 °C – 100 °C

Order No. Part No.
grey
AG GL H VPE    
      [mm] [mm] [mm] [mm] Piece    
 MAT0179476 1.609.1200.50 M12x1,5 3-6,5 6,5 19 14 5 Upon request 
 MAT01712328 1.609.1200.51 M12x1,5 2,0-5,0 6,5 19 14 5 Upon request 
 MAT0179477 1.609.1600.50 M16x1,5 4,0-8,0 6 21 17/19 5 Upon request 
 MAT01712329 1.609.1600.51 M16x1,5 2,0-6,0 6 21 17/19 5 Upon request 
 MAT01712330 1.609.1611.50 M16x1,5 5,0-10,0 6 22 20 5 Upon request 
 MAT0179478 1.609.2000.50 M20x1,5 6,0-12,0 6 23 22 5 Upon request 
 MAT01712331 1.609.2000.51 M20x1,5 5,0-9,0 6 23 22 5 Upon request 
 MAT0179562 1.609.2016.50 M20x1,5 10,0-14,0 6 24 24 5 Upon request 
 MAT0179479 1.609.2500.50 M25x1,5 13,0-18,0 7 26 30 5 Upon request 
 MAT01711769 1.609.2500.51 M25x1,5 9,0-16,0 7 26 30 5 Upon request 
 MAT0179480 1.609.3200.50 M32x1,5 18,0-25,0 8 31 40 5 Upon request 
 MAT01712332 1.609.3200.51 M32x1,5 13,0-20,0 8 31 40 5 Upon request 
 MAT0179481 1.609.4000.50 M40x1,5 22,0-32,0 8 37 50 5 Upon request 
 MAT01712333 1.609.4000.51 M40x1,5 20,0-26,0 8 37 50 5 Upon request 
 MAT0179482 1.609.5000.50 M50x1,5 32,0-38,0 9 37 57 5 Upon request 
 MAT01712334 1.609.5000.51 M50x1,5 25,0-31,0 9 37 57 5 Upon request 
 MAT0179483 1.609.6300.50 M63x1,5 37,0-44,0 10 38 64/68 5 Upon request 
 MAT01712335 1.609.6300.51 M63x1,5 29,0-35,0 10 38 64/68 5 Upon request 
More about selected part:
Quote request Price list

M-Counter nuts

 

material Brass nickel-plated

Order No. Part No.
grey
IG H VPE    
      [mm] [mm] Piece    
 MAT0179484 1.161.1200.50 M12x1,5 2,8 15 5 Upon request 
 MAT0179485 1.161.1600.50 M16x1,5 2,8 19 5 Upon request 
 MAT0179486 1.161.2000.50 M20x1,5 3 23 5 Upon request 
 MAT0179487 1.161.2500.50 M25x1,5 3,5 29 5 Upon request 
 MAT0179488 1.161.3200.50 M32x1,5 4 36 5 Upon request 
 MAT0179489 1.161.4000.50 M40x1,5 4,5 45 5 Upon request 
 MAT0179490 1.161.5000.50 M50x1,5 5,5 55 5 Upon request 
 MAT0179491 1.161.6300.50 M63x1,5 6 70 5 Upon request 
More about selected part:
Quote request Price list
Cable diameters in mm
 
 
 

Your contact

Christian Stremlau +49 (0) 2203-96 49 273 Your requirements?

igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus

Online catalogQuickPin 2.0Email the product expertInquiry/orderPart No. searchCatalogs/samplesDownloadEPLAN

More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!

Newsletter Registration

Email: Send

Terms and Conditions Imprint