| The information given on our website and in particular the CAD files which are provided are based on the current state of our knowledge with regard to the products described. Legal warranty of the presence of particular characteristics or suitability for particular applications or purposes cannot be assumed. igus® does not accept any liability whatsoever for damage which arises from the use of the products. Neither does igus® accept any responsibility for the correctness, completeness or quality of the information provided, nor is there a guarantee that the information is up to date. | |
| These offers are intended only for business persons / resellers. All prices quoted are net prices. The prices do not include legally stipulated value-added tax or shipping costs. Buyer’s declaration of intent cannot be cancelled and goods cannot be returned. | |
| We recommend that you always check the suitability of the products for a particular purpose in a trial which is as close to the actual practical application as possible. Please do not hesitate to make use of our advisory services. | |
| Because of continuous technical development we reserve the right to make technical changes and improvements to the products at any time. | |
| Close | |
| material | Brass nickel-plated |
| Spline insert | Metal coated PA |
| Shaped packing | NBR |
| O-Ring | NBR |
| Protection class | IP 68 – 10 bar / IP 69K
in specified clamping range |
| Continuous operating temperature | -40 °C – 100 °C |
| Order No. | Part No.
grey |
AG | GL | H | VPE | ||||
|---|---|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [mm] | [mm] | Piece | |||||
MAT0179524 |
1.631.1200.50 | M12x1,5 | 3,0-6,5 | 6,5 | 25 | 14 | 5 | Upon request | ![]() |
MAT0179525 |
1.631.1600.50 | M16x1,5 | 5,0-10,0 | 6 | 32 | 20 | 5 | Upon request | ![]() |
MAT0179526 |
1.631.2000.50 | M20x1,5 | 10,0-14,0 | 6 | 33 | 24 | 5 | Upon request | ![]() |
MAT0179527 |
1.631.2500.50 | M25x1,5 | 13,0-18,0 | 7 | 39 | 30 | 5 | Upon request | ![]() |
MAT0179528 |
1.631.3200.50 | M32x1,5 | 18,0-25,0 | 8 | 45 | 40 | 5 | Upon request | ![]() |
MAT0179529 |
1.631.4000.50 | M40x1,5 | 24,0-32,0 | 8 | 51 | 50 | 5 | Upon request | ![]() |
MAT0179530 |
1.631.5000.50 | M50x1,5 | 32,0-38,0 | 9 | 57,5 | 57 | 5 | Upon request | ![]() |
MAT0179531 |
1.631.6300.50 | M63x1,5 | 37,0-44,0 | 10 | 52 | 64/68 | 5 | Upon request | ![]() |
| More about selected part: | |||||||||
Quote request
Price list
|
|||||||||
| material | Brass nickel-plated |
| Order No. | Part No.
grey |
IG | H | S | VPE | |||
|---|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [mm] | Piece | |||||
MAT0179516 |
1.167.1200.50 | M12x1,5 | 2,8 | 15 | 0,7 | 5 | Upon request | ![]() |
MAT0179517 |
1.167.1600.50 | M16x1,5 | 2,8 | 19 | 0,7 | 5 | Upon request | ![]() |
MAT0179518 |
1.167.2000.50 | M20x1,5 | 3 | 24 | 0,7 | 5 | Upon request | ![]() |
MAT0179519 |
1.167.2500.50 | M25x,15 | 3,5 | 30 | 0,7 | 5 | Upon request | ![]() |
MAT0179520 |
1.167.3200.50 | M32x1,5 | 4,5 | 36 | 0,7 | 5 | Upon request | ![]() |
MAT0179521 |
1.167.4000.50 | M40x1,5 | 5 | 46 | 0,7 | 5 | Upon request | ![]() |
MAT0179522 |
1.167.5000.50 | M50x1,5 | 5 | 60 | 0,7 | 5 | Upon request | ![]() |
MAT0179523 |
1.167.6300.50 | M63x1,5 | 6 | 70 | 0,7 | 5 | Upon request | ![]() |
| More about selected part: | ||||||||
Quote request
Price list
|
||||||||
Your contact
Christian Stremlau +49 (0) 2203-96 49 273 Your requirements?
igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242 Send e-mail to igus®
Online catalogQuickPin 2.0Email the product expertInquiry/orderPart No. searchCatalogs/samplesDownloadEPLAN
More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint