DryLin® Q is the new torque resistant linear slide for the spacesaving handling of small parts. Four rather eight liners made of iglidur® J run on a hard anodised aluminium tube (20 x 20 mm). The inside of the tube can be used for the energy supply. Mounting brackets for Energy Chains® are delivered on request. This unit is light weight, compact and 100% lubrication-free.
Torque resistant without 2nd guidance
Tolerates moments up to 10 Nm
Space saving and low weight
Cable guidance possible in tube
Unsupported installation
Lubricant free
Industries: Automation, handling, robotics