System T3 - highly flexible, low-vibration profile chain

T3 System combines low-noise operation, low sound level, simple installation and cost effectiveness. The side plates that can be plugged into each other replace the conventional pin/hole connection and prevent relative movements between the joints. For this reason, an almost complete freedom from wear is attained (clean room). The geometry of the T profile ensures that almost no polygon effect is generated during the filling of the E-Chain®. The T band operates very harmoniously and round, and has extremely low vibration and noise In order to reduce the manufacturing and assembly costs, the T-profile is mounted not individually, but - similar to the igus® E3 System - in a length of 8 chain links. Due to its low weight the igus® T-Band is suitable for applications with rather low fill weights and short strokes, combined with high accelerations and speeds.

Extremely low noise - System T3 tests in the igus® lab showed at 1 m measuring intervals: a value of ≈ 33 dB(A) at 26.5 dB(A) basic sound level for Series T3.29.050.038

 

Testing facility at the igus® laboratory T3 System - ideal for high accelerations and short strokes

 

igus® System T3 T profile chain - inner height 29 mm

 

1 Fast assembly - Side plates "on one band"
2 Special geometry of the side plates
3 Modular accessories

 
E-Chain® selection aids

You can find the right E-Chain® quickly by entering concrete parameters and with the aid of a comparison table.

Assembly instruction

Joining the E-Chain®.

E-Chain®  

T3.29

Inner height hi: 29 mm
Inner widths Bi: 30 - 120 mm
bending radii R: 38 mm
Pitch: 15 mm

System T3: E-Chain® band for highly dynamic applications

When developing the 3-part, T-shaped "T3" profile chain, the emphasis was on low running noise. At the same time the T3 profile chain was supposed to be particularly cost-effective. This was achieved through the side-plate bands consisting of 8 chain links in one piece, as well as the option of using components from the popular E6 construction kit. The T3 profile chain is particularly flexible and runs in a round shape due to the special shape of the site plates. As there is no need for a pin/hole connection, the T3 profile chain also features particularly low abrasion and hence can also be used in clean room applications.

Extremely low noise and low vibration

Cost-effective E-Chain® for simple applications

For high speed and accelerations

Light weight

Hardly any abrasion

For short strokes

Accessories: Separators, strain reliefs, mounting brackets

Typical industrial sectors and applications

Printer and plotter

Clean room application

Production and processing of semiconductors

Optics

Automatic insertion machines

Measuring technology

 

Clean room test on request