igus® Cable glands HSK-M-EMV

 

material Brass nickel-plated
Spline insert PA
Shaped packing NBR
O-Ring NBR
Protection class IP 68 – 10 bar / IP 69K
in specified clamping range
Continuous operating temperature -40 °C – 100 °C

Order No. Part No.
grey
AG GL H VPE    
      [mm] [mm] [mm] [mm] Piece    
 MAT0179508 1.691.1200.50 M12x1,5 3,0-6,5 6,5 19 14 5 Upon request 
 MAT01712336 1.691.1200.51 M12x1,5 2,0-5,0 6,5 19 14 5 Upon request 
 MAT0179509 1.691.1600.50 M16x1,5 5,0-10,0 6 22 20 5 Upon request 
 MAT01712337 1.691.1600.51 M16x1,5 3,0-7,0 6 22 20 5 Upon request 
 MAT0179510 1.691.2000.50 M20x1,5 10,0-14,0 6 23 24 5 Upon request 
 MAT01712338 1.691.2000.51 M20x1,5 7,0-12,0 6 23 24 5 Upon request 
 MAT0179511 1.691.2500.50 M25x1,5 13,0-18,0 7 24 30 5 Upon request 
 MAT01712339 1.691.2500.51 M25x1,5 9,0-16,0 7 24 30 5 Upon request 
 MAT0179512 1.691.3200.50 M32x1,5 18,0-25,0 8 31 40 5 Upon request 
 MAT01712340 1.691.3200.51 M32x1,5 13,0-20,0 8 31 40 5 Upon request 
 MAT0179513 1.691.4000.50 M40x1,5 22,0-32,0 8 37 50 5 Upon request 
 MAT01712341 1.691.4000.51 M40x1,5 20,0-26,0 8 37 50 5 Upon request 
 MAT0179514 1.691.5000.50 M50x1,5 32,0-38,0 9 37 57 5 Upon request 
 MAT01712342 1.691.5000.51 M50x1,5 25,0-31,0 9 37 57 5 Upon request 
 MAT0179515 1.691.6300.50 M63x1,5 37,0-44,0 10 38 64/68 5 Upon request 
 MAT01712343 1.691.6300.51 M63x1,5 29,0-35 10 38 64/68 5 Upon request 
More about selected part:
Quote request Price list

EMV-Counter nuts

 

material Brass nickel-plated

Order No. Part No.
grey
IG H S VPE    
      [mm] [mm] [mm] Piece    
 MAT0179516 1.167.1200.50 M12x1,5 2,8 15 0,7 5 Upon request 
 MAT0179517 1.167.1600.50 M16x1,5 2,8 19 0,7 5 Upon request 
 MAT0179518 1.167.2000.50 M20x1,5 3 24 0,7 5 Upon request 
 MAT0179519 1.167.2500.50 M25x,15 3,5 30 0,7 5 Upon request 
 MAT0179520 1.167.3200.50 M32x1,5 4,5 36 0,7 5 Upon request 
 MAT0179521 1.167.4000.50 M40x1,5 5 46 0,7 5 Upon request 
 MAT0179522 1.167.5000.50 M50x1,5 5 60 0,7 5 Upon request 
 MAT0179523 1.167.6300.50 M63x1,5 6 70 0,7 5 Upon request 
More about selected part:
Quote request Price list
Cable diameters in mm
 
 
 

Your contact

Christian Stremlau +49 (0) 2203-96 49 273 Your requirements?

igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus

Online catalogQuickPin 2.0Email the product expertInquiry/orderPart No. searchCatalogs/samplesDownloadEPLAN

More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!

Newsletter Registration

Email: Send

Terms and Conditions Imprint