Modular drive technology

Linear actuators for automation.

Comparison table for different driven systems

AttributeLeadscrew driven Belt-driven Rack driven
AccuracyHighMediumHigh
SpeedMediumHighHigh
Travel (Long)MediumHighHigh
LoadsExcellentModerateModerate

When do I use which drive for my system?

DRE_ICON_drylin_e_lead_srew_icon_EN_1

Lead screw drive

DRE_ICON_drylin_e_toothed_belt_icon_EN_1

Toothed belt drive

DRE_ICON_drylin_e_gear_rack_icon_EN_1

Rack and pinion drive

Our linear drive systems and accessories options

Lead screw driven linear systems

Linear axes with lead screw
  • Size ø 6 - 50mm
  • Self-locking trapezoidal thread
  • For manual and electrical adjustments

Tooth belt driven linear systems

Linear axes with toothed belt
  • For fast positioning
  • For stroke lengths up to 3000mm
  • Also as cantilever axis and counter-rotating axis

Gear rack driven linear systems

 Linear axes with gear rack
  • Ideal as an axis in multi-axis superstructures
  • Ready for connection with motor and control unit
  • Ideal for pick and place applications

XY linear systems

XY tables for adjustment tasks
  • Linear modules with 2 adjustment directions
  • For work surfaces up to 500mm x 500mm

Electric motors

Electric motors
  • Stepper motors, DC motors and EC/BLDC motors
  • Various sizes and designs

Accessories

Technical accessories
  • For manual and electric adjustment
  • Operating elements, fixing & mounting

Application examples of drive technology

Drive technology application example Art Robotics

Special measurement setup with lead screw axes

Drive technology application example

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology in an order picking unit

Electric drive technology in an automated positioning system

AWB

More application examples

Further services for drive technology

Free sample

Sample

Matching electric motors

Electric motors

Free white paper

Drive technology white paper

Pick the best linear system for you

Frequently asked questions

  1. Toothed belt drives offer high acceleration and repeatability. They are therefore particularly suitable for pick-and-place machines, packaging systems, 3D printers and other applications where fast and precise positioning is required.
  2. Lead screw drives offer high load capacity, precision and power transmission. They are therefore well suited for CNC milling, laser marking machines, machine tools and robotics applications. The lead screw drive ensures strong and accurate positioning.
  3. Rack and pinion drives offer a combination of high speed, precision and load capacity. Applications for linear drives with gear rack can be found in material handling, packaging, assembly line automation, and other areas where rapid, accurate positioning over longer distances is required.

Contact us

Contact details

Opening hours