DryLin® - Trapezoidal leadscrew nut

So far two types of trapezoidal leadscrew nuts were available on the market: Lubricated metallic nuts (e.g. steel, bronze, brass) or plastic versions wi PA 6.6 or POM with extremely limited load capacity and the recommendation for lubrication. iglidur® maintenance-free trapezoidal leadscrew nuts now bridge these gaps: They are fully maintenance-free and take high loads.

Advantages

Dry run, without lubrication

Insensitivity to dirt

maintenance-free

Excellent emergency running properties

Corrosion-free

Low noise

Use up to max. 90° C

Trapezoidal threaded spindles made of steel, stainless steel and anodized aluminum on request

Left hand thread on request


Technical data

Gliding elements: Maintenance-free
Material: iglidur® W300
iglidur® J
Application temperature : -40 °C to +90 °C



 
 
 

DryLin® - Trapezoidal leadscrew nut - WSRM cylindrical

 

DryLin® - Trapezoidal leadscrew nut - WFRM with flange

 

DryLin® - Trapezoidal threaded spindle

DryLin® trapezoidal leadscrew nut made of iglidur® W300

 

iglidur® trapezoidal leadscrew nuts are the ideal complement to the DryLin® maintenance-free linear bearings.

 

Dimensions similar to DIN 103

 
igus® (UK) Ltd.
51 Caswell Road
Brackmills
Northampton
NN4 7PW

igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus

3D-CADOnline catalogNews 2010System selection/
Lifetime calculation
Application examplesE-mail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload

More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!

Newsletter Registration

Email: Send

Terms and Conditions Imprint