iglidur® A200 - material data

Table of contents

The most important specifications at a glance

Descriptive technical specifications
Wear resistance at +23°C- 🟧 🟧 ⬜️ ⬜️ ⬜️ +More information on wear resistance
Wear resistance at +90°C- 🟧 ⬜️ ⬜️ ⬜️ ⬜️ +
Wear resistance at +150°C- 🟧 ⬜️ ⬜️ ⬜️ ⬜️ +
Sliding properties- 🟧 🟧 ⬜️ ⬜️ ⬜️ +Coefficient of friction, dynamic, against steel: µ 0.10 - 0.40
Wear resistance under water- 🟧 ⬜️ ⬜️ ⬜️ ⬜️ +
Media resistance- 🟧 🟧 ⬜️ ⬜️ ⬜️ +More information on media resistance
Resistant to edge pressures- 🟧 🟧 🟧 🟧 🟧 +
Resistant to shock and impact loads- 🟧 🟧 🟧 🟧 ⬜️ +
Dirt resistance- 🟧 🟧 🟧 🟧 ⬜️ +

When do I use this material?

  • Suitable for direct contact with food
  • When quiet operation is required
  • When dirt is to be embedded
  • When FDA conformity is required

When do I use a different material?

Temperatures

min. application temperatureUpper application temperature, long-termUpper application temperature, short-termIn addition secure axially from
-40°C+80°C+170°C+50°C

Permissible surface speeds

Maximum surface speeds [m/s]RotatingOscillatinglinear
Long-term0.80.62.0
Short-term1.51.13.0

Permissible pv values

Mechanical specifications

Friction and wear

iglidur A200dryGreasesOilWater
Coefficient of friction μ0.10 - 0.400.090.040.04

Shaft materials

Chemical resistance

MediumResistance
Alcohols+ up to 0
Greases, oils without additives+
Hydrocarbons+
Fuels+
Strong alkalines0
Strong acids-
Diluted alkalines+
Diluted acids0 to -

Moisture absorption

Influence of moisture absorption

Installation tolerances

Diameter d1 [mm]Housing H7 [mm]iglidur A200 plain bearing D11 [mm]Shaft h9 [mm]
up to 3+0.000 +0.010+0.020 +0.080-0.025 +0.000
> 3 up to 6+0.000 +0.012+0.030 +0.105-0.030 +0.000
> 6 up to 10+0.000 +0.015+0.040 +0.130-0.036 +0.000
> 10 up to 18+0.000 +0.018+0.050 +0.160-0.043 +0.000
> 18 up to 30+0.000 +0.021+0.065 +0.195-0.052 +0.000
> 30 up to 50+0.000 +0.025+0.080 +0.240-0.062 +0.000
>50 to 80+0.000 +0.030+0.100 +0.290-0.074 +0.000
>80 to 120+0.000 +0.035+0.120 +0.340-0.087 +0.000
> 120 up to 180+0.000 +0.040+0.145 +0.395-0.100 +0.000

Thermal conductivity

Coefficient of thermal expansion

Compressive strength

Vacuum

Radioactive radiation

Free sample box

Buy iglidur A200 products in the online shop

  • Large selection of moulds and materials
  • Available within 24 hours
  • No minimum order value
  • No minimum order quantity

Typical application areas

Contact us

Contact details

rob dumayne
Rob Dumayne

drytech® Director

01604 677240Submit form

Opening hours