iglidur® G - Material data

The most important specifications at a glance

  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B
  • CO2 equivalent: available per piece
Material information

When do I use this material?

  • When an economical all-round performance bearing is required
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For pivoting and rotational movements

When do I use a different material?



Maximum surface speed

m/s Rotary oscillating Linear
Constant 1 0,7 4
Short-term 2 1,4 5

Table 02: Maximum surface speeds

Permitted surface speeds

iglidur® G has been developed for low to medium surface speeds. The maximum values stated in the Table 02 can be attained only with minor pressure loads. At the specified speeds, an increase in temperature up to the long-term permitted value can occur due to friction. In practice these limit values are not always reached due to interactions.

iglidur® G Dry Greases Oil Water
Coefficients of friction µ 0.08 - 0.15 0.09 0.04 0.04
Table 04: Coefficients of friction for iglidur® G against steel (Ra = 1µm, 50HRC)

Friction and wear

Similar to wear resistance, the coefficient of friction µ also changes with the surface speed and load (Diagram 04 and 05).
Graph Diagram 04: Coefficients of friction as a function of surface speed, p = 0.75MPa

X = surface speed [m/s]
Y = coefficient of friction μ
Graph Diagram 05: Coefficients of friction as a function of load, v = 0.01m/s

X = load [MPa]
Y = coefficient of friction μ

Shaft materials

The friction and wear are also dependent, to a large degree, on the counter partner. Shafts that are too smooth increase both the coefficient of friction and the wear of the bearing. For iglidur® G a ground surface with an average surface finish Ra = 0.8µm is recommended. Diagram 06 shows an excerpt of the results of tests with various shaft materials that were carried out with iglidur® G plain bearings. It is important to notice that with increasing loads, the recommended hardness of the shaft increases. The "soft" shafts tend to wear themselves and thus increase the wear of the overall system. If the loads exceed 2MPa it is important to recognise that the wear rate (the gradient of the curves) clearly decreases with the hard shaft materials. If the shaft material you intend to use is not included in the test results presented here, please contact us.
Shaft materials
Wear, rotating applications with different Diagram 06: Wear, rotating application with different shaft materials, load p=0.75MPa, v = 0.5m/s

X = shaft material
Y = wear [μm/km]

A = aluminium, hard anodised.
B = free cutting steel
C = CF53
D=Cf53, hard-chromed
E = HR carbon steel
F = 304 SS
G = high grade steel
Wear in oscillating and rotating applications Diagram 07: Wear on oscillating and rotating applications with shaft material Cf53 dependent on the load

X = load [MPa]
Y = wear [μm/km]

A = rotating
B = oscillating

Diameter
d1 [mm]
Shaft h9
[mm]
iglidur® G
E10 [mm]
Housing H7
[mm]
up to 3 0 - 0.025 +0.014 +0.054 0 +0.010
>3 to 6 0 - 0.030 +0.020 +0.068 0 +0.012
> 6 to 10 0 - 0.036 +0.025 +0.083 0 +0.015
> 10 to 18 0 - 0.043 +0.032 +0.102 0 +0.018
> 18 to 30 0 - 0.052 +0.040 +0.124 0 +0.021
> 30 to 50 0 - 0.062 +0.050 +0.150 0 +0.025
>50 to 80 0 - 0.074 +0.060 +0.180 0 +0.030
>80 to 120 0 - 0.087 +0.072 +0.212 0 +0.035
>120 to 180 0 - 0.100 +0.085 +0.245 0 +0.040

Table 07: Important tolerances according to ISO 3547-1 after press-fit

Installation tolerances

iglidur® G plain bearings are standard bearings for shafts with h-tolerance (recommended minimum h9). The bearings are designed for press-fit into a housing machined to a H7 tolerance.After being assembled into a nominal size housing, the inner diameter of the bearing automatically adjusts to the E10 tolerances. For certain dimensions the tolerance differs depending on the wall thickness (see product range)

Medium Resistance
Alcohols + to 0
Hydrocarbons +
Greases, oils without additives +
Fuels +
Diluted acids 0 to -
Strong acids -
Diluted bases +
Strong bases 0
+ Resistant      0 limited resistance      - not resistant
All specifications at room temperature[+20 °C]
Table 05: Chemical resistance of iglidur®


Electrical properties
Specific forward resistance > 1013 Ωcm
Surface resistance > 1011 Ω

Further properties


Chemical resistanceiglidur® G bearings have a good resistance against chemicals at room temperature. They are resistant to most lubricants. iglidur® G is not affected by most weak organic and inorganic acids.
 

Radioactive raysiglidur® G bearings are radiation resistant up to a radioactive intensity of 3 • 102 Gy.
 

UV-resistantiglidur® G bearings are permanently resistant against UV rays.
 

VacuumIn vacuum, iglidur® G degases. The application in vacuum is possible only for dry bearings.
 

Electrical propertiesiglidur® G bearings are electrically insulating.

Typical application areas

Agricultural machinery

Agricultural engineering

Cars

Automotive

Construction machinery

Construction machinery


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH