iglidur® Q - material data

Table of contents

The most important specifications at a glance

Descriptive technical specifications
Wear resistance at +23°C- 🟧 🟧 🟧 🟧 ⬜️ +More information on wear resistance
Wear resistance at +90°C- 🟧 🟧 🟧 ⬜️ ⬜️ +
Wear resistance at +150°C- 🟧 🟧 ⬜️ ⬜️ ⬜️ +
Slide property- 🟧 🟧 🟧 🟧 ⬜️ +Coefficient of friction, dynamic, against steel, dry: 0.05 - 0.15
Wear resistance under water- 🟧 ⬜️ ⬜️ ⬜️ ⬜️ +
Media resistance- 🟧 🟧 🟧 ⬜️ ⬜️ +More information on media resistance
Resistant to edge pressures- 🟧 🟧 🟧 ⬜️ ⬜️ +
Resistant to shock and impact loads- 🟧 🟧 🟧 ⬜️ ⬜️ +
Dirt resistance- 🟧 🟧 🟧 ⬜️ ⬜️ +

When do I use this material?

  • For pivoting applications
  • For very good abrasion resistance, especially under extreme loads
  • For extreme pv values
  • When the bearing needs to be insensitive to dirt

When do I use a different material?

Temperatures

min. application temperatureUpper application temperature, long-termUpper application temperature, short-termIn addition secure axially from
-40°C+135°C+155°C+50°C

Permissible surface speeds

Maximum surface speed [m/s]RotatingOscillatinglinear
Long-term1.00.75.0
Short-term2.01.46.0

Permissible pv values

Mechanical specifications

Friction and wear

iglidur QdryGreasesOilWater
Coefficient of friction μ0.05 - 0.150.090.040.04

Shaft materials

Chemical resistance

MediumResistance
Alcohols+ up to 0
Greases, oils without additives+
Hydrocarbons+
Fuels+
Strong alkalines0
Strong acids-
Diluted alkalines+
Diluted acids0 to -

Moisture absorption

Influence of moisture absorption

Installation tolerances

Diameter d1 [mm]Housing H7 [mm]iglidur Q plain bearing E10 [mm]Shaft h9 [mm]
up to 3+0.000 +0.010+0.014 +0.054 -0.025 +0.000
> 3 up to 6+0.000 +0.012+0.020 +0.068 -0.030 +0.000
> 6 up to 10+0.000 +0.015+0.025 +0.083 -0.036 +0.000
> 10 up to 18+0.000 +0.018+0.032 +0.102 -0.043 +0.000
> 18 up to 30+0.000 +0.021+0.040 +0.124 -0.052 +0.000
> 30 up to 50+0.000 +0.025+0.050 +0.150 -0.062 +0.000
>50 to 80+0.000 +0.030+0.060 +0.180 -0.074 +0.000
>80 to 120+0.000 +0.035+0.072 +0.212 -0.087 +0.000
>120 to 180+0.000 +0.040 +0.085 +0.245 -0.100 +0.000

Thermal conductivity

Coefficient of thermal expansion

Compressive strength

Vacuum

Radioactive radiation

Free sample box

Buy iglidur Q products in the online shop

  • Large selection of moulds and materials
  • Available within 24 hours
  • No minimum order value
  • No minimum order quantity

Typical application areas

Agricultural machinery

Contact us

Contact details

rob dumayne
Rob Dumayne

drytech® Director

01604 677240Submit form

Opening hours