iglidur® UW500 - material data

Table of contents

The most important specifications at a glance

Descriptive technical specifications
Wear resistance at +23°C- 🟧 🟧 🟧 ⬜️ ⬜️ +More information on wear resistance
Wear resistance at +90°C- 🟧 🟧 🟧 🟧 ⬜️ +
Wear resistance at +150°C- 🟧 🟧 🟧 🟧 🟧 +
Slide property- 🟧 🟧 ⬜️ ⬜️ ⬜️ +Coefficient of friction, dynamic, against steel: µ 0.20 - 0.36
Wear resistance under water- 🟧 🟧 🟧 🟧 🟧 +
Media resistance- 🟧 🟧 🟧 🟧 🟧 +More information on media resistance
Resistant to edge pressures- 🟧 🟧 🟧 ⬜️ ⬜️ +
Resistant to shock and impact loads- 🟧 🟧 ⬜️ ⬜️ ⬜️ +
Dirt resistance- 🟧 🟧 ⬜️ ⬜️ ⬜️ +

When do I use this material?

  • When the plain bearings are used in liquids
  • At high speeds
  • At high temperatures
  • When very high chemical resistance is required

When do I use a different material?

  • If you are looking for a cost-effective underwater plain bearing for the normal temperature range -> iglidur UW
  • If you are looking for a cost-effective underwater plain bearing for rare applications -> iglidur H
  • If you are looking for a cost-effective universal plain bearing -> iglidur G

Temperatures

min. application temperatureUpper application temperature, long-termUpper application temperature, short-termIn addition secure axially from
-100°C+250°C+ 300°C+150°C

Permissible surface speeds

Maximum surface speeds [m/s]RotatingOscillatinglinear
Long-term0.80.62.0
Short-term1.51.13.0

Permissible pv values

pv values UW500
pv values UW500

Mechanical specifications

Friction and wear

iglidur® UW500dryGreasesOilWater
Coefficient of friction μ0.20 - 0.360.090.040.04

Shaft materials

Chemical resistance

ChemicalsResistance
Alcohols+
Greases, oils without additives+
Hydrocarbons+
Fuels+
Strong alkalines+
Strong acids+
Diluted alkalines+
Diluted acids+

Moisture absorption

Influence of moisture absorption

Installation tolerances

Diameter d1 [mm]Housing H7 [mm]iglidur UW500 plain bearing F10 [mm]Shaft h9 [mm]
up to 3mm+0.000 +0.010+0.006 +0.046-0.025 +0.000
> 3 up to 6+0.000 +0.012+0.010 +0.058-0.030 +0.000
> 6 up to 10+0.000 +0.015 +0.013 +0.071-0.036 +0.000
> 10 up to 18+0.000 +0.018+0.016 +0.086-0.043 +0.000
> 18 up to 30+0.000 +0.021+0.020 +0.104-0.052 +0.000
> 30 up to 50+0.000 +0.025+0.025 +0.125-0.062 +0.000
>50 to 80+0.000 +0.030+0.030 +0.150-0.074 +0.000
>80 to 120+0.000 +0.035+0.036 +0.176-0.087 +0.000
> 120 up to 180+0.000 +0.040+0.043 +0.203+0.000 +0.100

Thermal conductivity

Coefficient of thermal expansion

Compressive strength

Vacuum

Radioactive radiation

Free sample box

Buy iglidur UW500 products in the online shop

  • Large selection of moulds and materials
  • Available within 24 hours
  • No minimum order value
  • No minimum order quantity

Typical application areas

Contact us

Contact details

Stefan Hemmersbach
Stefan Hemmersbach

Produktmanager iglidur Gleitlager

+49 2203 9649 145Submit form

Opening hours