igubal® spherical bearing KGLI, inch

Special properties:

Inch version

Compensation of misalignments

Compensation of edge loads

corrosion resistance

High dampening qualities

Excellent vibration dampening

Suitable for rotary, oscillating and axial movements

 
 
 

Spherical bearing KGLI

Part No.:
d1 [inch]:
Load data and dimensions [inch]
Order no. Maximum static
pressure load
Maximum tightening
torque
d1
E10
d2 B C Max.
tilt
   
  Radial Axial By the spherical ball         angle    
  [N] [N] [Nm] [Inch] [Inch] [Inch] [Inch]      
 KGLI-03 1000 150 5 0,1900 0,5625 0,312 0,218 34° Upon request 
 KGLI-04 1500 250 10 0,2500 0,6562 0,375 0,25 30° Upon request 
 KGLI-05 2000 350 12 0,3125 0,7500 0,437 0,281 29° Upon request 
 KGLI-06 2800 400 20 0,3750 0,8125 0,5 0,312 25° Upon request 
 KGLI-07 3750 450 30 0,4375 0,9375 0,562 0,343 25° Upon request 
 KGLI-08 4250 500 35 0,5000 1,0625 0,625 0,39 25° Upon request 
 KGLI-10 5300 750 40 0,6250 1,1875 0,75 0,5 23° Upon request 
 KGLI-12 8500 850 55 0,7500 1,4375 0,875 0,593 23° Upon request 
 KGLI-16 13600 2500 65 1,0000 2,1250 1,375 1,005 23° Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list
igus® (UK) Ltd.
51 Caswell Road
Brackmills
Northampton
NN4 7PW

igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus

Product finder3D-CADOnline catalogNews 2010Lifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload

More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint