The Series E2/000 is the fourth generation igus® in this size. All our experience went into this series: easy and versatile installation combined with ruggedness - high stability combined with low-noise operation, long service life for cables and manifold mounting options. The version is standardized for all E2/000 models. Mechanical engineers all over the world rely upon this range.
Special snap-open mechanism, open along left or right. Hinged crossbar can be turned more than 180° on both sides.
Half version of the energy tube. Completely closed outer radius. Inner radius alternatively swivelable to right or left.
Safe seat of separators and interior separation also available for open E-Chain®.
You can find the right E-Chain® quickly by entering concrete parameters and with the aid of a comparison table.
Joining and separating of chain links, filling of the E-Tubes.
Applications in various industrial sectors and in the igus® test laboratory.
Series 1500Inner height hi: 21 mm
Inner widths Bi: 15 - 125 mm
bending radii R: 35 - 180 mm
Pitch: 33,3 mm
Series 1400Inner height hi: 21 mm
Inner widths Bi: 15 - 125 mm
bending radii R: 35 - 180 mm
Pitch: 33,3 mm
Series 1450Inner height hi: 21 mm
Inner widths Bi: 15 - 125 mm
bending radii R: 35 - 180 mm
Pitch: 33,3 mm
Series 1480Inner height hi: 21 mm
Inner widths Bi: 15 - 125 mm
bending radii R: 35 - 180 mm
Pitch: 33,3 mm
Series 2500Inner height hi: 25 mm
Inner widths Bi: 25 - 125 mm
bending radii R: 55 - 250 mm
Pitch: 46 mm
Series 2400Inner height hi: 25 mm
Inner widths Bi: 25 - 125 mm
bending radii R: 55 - 250 mm
Pitch: 46 mm
Series 2450Inner height hi: 25 mm
Inner widths Bi: 25 - 125 mm
bending radii R: 100 - 250 mm
Pitch: 46 mm
Series 2480Inner height hi: 25 mm
Inner widths Bi: 38 - 103 mm
bending radii R: 100 - 250 mm
Pitch: 46 mm
Series 2700Inner height hi: 35 mm
Inner widths Bi: 50 - 175 mm
bending radii R: 63 - 250 mm
Pitch: 56 mm
Series 2600Inner height hi: 35 mm
Inner widths Bi: 50 - 175 mm
bending radii R: 63 - 250 mm
Pitch: 56 mm
Series 2650Inner height hi: 35 mm
Inner widths Bi: 50 - 175 mm
bending radii R: 100 - 250 mm
Pitch: 56 mm
Series 2680Inner height hi: 35 mm
Inner widths Bi: 50 - 100 mm
bending radii R: 100 - 250 mm
Pitch: 56 mm
Series 3500Inner height hi: 45 mm
Inner widths Bi: 50 - 255 mm
bending radii R: 75 - 300 mm
Pitch: 67 mm
Series 3400Inner height hi: 45 mm
Inner widths Bi: 50 - 255 mm
bending radii R: 75 - 300 mm
Pitch: 67 mm
Series 3450 Inner height hi: 45 mm
Inner widths Bi: 50 - 255 mm
bending radii R: 150 - 300 mm
Pitch: 67 mm
Series 3480Inner height hi: 45 mm
Inner widths Bi: 75 - 115 mm
bending radii R: 150 - 300 mm
Pitch: 67 mm
Series 255Inner height hi: 24 mm
Inner width Bi: 25 mm
Bending radii R: 55 - 250 mm
Pitch: 27.8 mm
Quickly opened from the right or left with a screwdriver or by hand - opening mechanism accessible from above
Lightning fast installation using thumb - safe seat without additional closing mechanism
The separators and interior separation sit safely, even when the E-Chain® is open
Excellent mechanical stability; design and material provide long service life
General construction machinery
Materials handling technology
Construction machinery
Wood machines
Machine tools
Glass machines
Plastic machines
Long travels
Semiconductor
Theater and entertaining industry
Vehicles
And much more
IPA classification: ISO cleanroom class 3 (DIN 14644-1), at v=2 m/s, with standard material igumid G Series 2500.05.055.0
ESD classification: Electrically conductive ESD/ATEX versions on request
UL94 V2 classifications on request
igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242 Send e-mail to igus®
Product finderOnline catalogApplication examplesNews 20103D-CADProduct comparisonService life calculationShelving configuratorSpecification of
E-Chains®3D CAD configurator for E-Chains® with circular motionTwisterChain®
3D CAD configurator for spiral E-Chains®Email the product expertDesign informationAssembly InstructionsInquiry/orderQuickSpecPart No. searchCatalogs/samplesDownload
More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint