An elastic band links crossbars and separators and speeds up the installation
Separators on the band for the partitioning of the chain cross-section. Five separators in one band are simultaneously mounted on the crossbars
The universal strain relief can be individually adapted in the chain width. The optional fixing bracket fastens the E-Chain® to the fixed end if required
You can find the right E-Chain® quickly by entering concrete parameters and with the aid of a comparison table.
Opening and closing of the E-Chain®. Interior separation and strain reliefs.
Applications in various industrial sectors and in the igus® test laboratory.
E3.10Inner height hi: 10 mm
Inner widths Bi: 20 - 60 mm
bending radii R: 15 - 48 mm
Pitch: 16,7 mm
E3.15Inner height hi: 15 mm
Inner widths Bi: 20 - 60 mm
bending radii R: 32 - 75 mm
Pitch: 16,7 mm
E3.22Inner height hi: 22 mm
Inner widths Bi: 20 - 60 mm
bending radii R: 44 - 75 mm
Pitch: 16,7 mm
The cycle times are always shorter in the automation, whereas the requirements in noise reduction, service life, vibration dampening are always higher. For this wide area of small E-Chain®, igus® now introduces the E3 system product range that completely caters to these requirements:
Extremely low noise operation (max. 38 dB(A)).
The resilient element replaces pins and bores as fastener
Modular chain made of three elements
Cost-efficient crossbar and separator "on the band"
Quicker and easier access to cables by the zipper system
Good stability through stable, interlocked links
Easy to shorten or lengthen
Ideal for flat cables
Accessories: Separators, integrated strain reliefs, mounting brackets
Production and processing of semiconductors
Optics
Automatic insertion machines
Materials handling technology
Measuring technology
Printer and plotter
Clean room application
General mechanical engineering
Special design Electrically conductive ESD/ATEX versions on request
IPAclassification - Report IG0704-400: ISO Class 1, according to standard DIN EN ISO 14644-1 for E3. 15.040.075.0 (at V=0.5 m/s, 1 m/s, 2 m/s)
igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242 Send e-mail to igus®
Product finderOnline catalogApplication examplesNews 20103D-CADProduct comparisonService life calculationShelving configuratorSpecification of
E-Chains®3D CAD configurator for E-Chains® with circular motionTwisterChain®
3D CAD configurator for spiral E-Chains®Email the product expertDesign informationAssembly InstructionsInquiry/orderQuickSpecPart No. searchCatalogs/samplesDownload
More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint