E4.1 - ONE e-chains® series for virtually all applications

The E4.1 system combines all the advantages of the previous three versions and is the best igus energy chain in the product range. Series E4.1 is stronger whilst having the same or even smaller dimensions than previous versions. Almost all accessories and mounting dimensions are identical. With the igus E4.1 system, the service life of your application can be still increased at lower costs.
 
  • Tough, low-noise, modular. System E4.1 - Advantages of the proven E4 series
  • Opening the energy chain: press the groove of the crossbar vertically with a screwdriver. Release with lever movement (against the flange)
  • Straight run and fast assembly due to inner/outer-link design Very high stability due to the undercut design

e-chain® with crossbars every link, to be opened from both sides - Robust Version

Usually shipped within 2 working days Series E4.21

Inner height hi: 21 mm
Inner widths Bi: 30 - 120 mm
bending radii R: 38 - 200 mm
Pitch: 30.5 mm

Usually shipped within 2 working days Series E4.28

Inner height hi: 28 mm
Inner widths Bi: 40 - 300 mm
bending radii R: 55 - 250 mm
Pitch: 46 mm

Usually shipped within 2 working days Series E4.32

Inner height hi: 32 mm
Inner widths Bi: 50 - 400 mm
bending radii R: 63 - 300 mm
Pitch: 56 mm

Usually shipped within 2 working days Series E4.42

Inner height hi: 42 mm
Inner widths Bi: 50 - 400 mm
bending radii R: 75 - 350 mm
Pitch: 67 mm

Usually shipped within 2 working days Series E4.56

Inner height hi: 56 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 135 - 500 mm
Pitch: 91 mm

Usually shipped within 8 working days Series E4.80

Inner height hi: 80 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 150 - 1000 mm
Pitch: 111 mm

Usually shipped within 2 working days E4.112 series

Inner height hi: 112 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 200 - 1000 mm
Pitch: 143 mm

E4.162 series

Inner height hi: 162 mm
Inner widths Bi: 200 - 600 mm
bending radii R: 250 - 1000 mm
Pitch: 200 mm

Usually shipped within 8 working days Series 800

Inner height hi: 200 mm
Inner widths Bi: 200 - 600 mm
bending radii R: 325 - 1000 mm
Pitch: 250 mm

Usually shipped within 2 working days Series 840

Inner height hi: 204 mm
Inner widths Bi: 100 - 563 mm
bending radii R: 325 - 1000 mm
Pitch: 250 mm

Usually shipped within 4 weeks Series E4.350

Inner height hi: 350 mm
Inner widths Bi: 400 - 800 mm
bending radii R: 500 - 1000 mm
Pitch: 470 mm

e-chain® with crossbars every 2nd link, to be opened from both sides - Standard Version

Usually shipped within 2 working days Series H4.32

Inner height hi: 32 mm
Inner widths Bi: 50 - 400 mm
bending radii R: 63 - 300 mm
Pitch: 56 mm

Usually shipped within 2 working days Series H4.42

Inner height hi: 42 mm
Inner widths Bi: 50 - 400 mm
bending radii R: 75 - 350 mm
Pitch: 67 mm

Usually shipped within 2 working days Series H4.56

Inner height hi: 56 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 135 - 500 mm
Pitch: 91 mm

Usually shipped within 8 working days Series H4.80

Inner height hi: 80 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 150 - 1000 mm
Pitch: 111 mm

e-tube, to be opened from both sides, lids can be hinge-opened - protection against chips and dirt

Usually shipped within 2 working days Series R4.28

Inner height hi: 28 mm
Inner widths Bi: 50 - 300 mm
bending radii R: 63 - 250 mm
Pitch: 46 mm

Usually shipped within 2 working days Series R4.32

Inner height hi: 32 mm
Inner widths Bi: 50 - 300 mm
bending radii R: 125 - 300 mm
Pitch: 56 mm

Usually shipped within 2 working days Series R4.42

Inner height hi: 42 mm
Inner widths Bi: 50 - 300 mm
bending radii R: 125 - 350 mm
Pitch: 67 mm

Usually shipped within 2 working days Series R4.56

Inner height hi: 56 mm
Inner widths Bi: 75 - 462 mm
bending radii R: 150 - 500 mm
Pitch: 91 mm

Usually shipped within 8 working days Series R4.80

Inner height hi: 80 mm
Inner widths Bi: 150 - 460 mm
bending radii R: 200 - 1000 mm
Pitch: 111 mm

R4.112 series

Inner height hi: 112 mm
Inner widths Bi: 200 - 400 mm
bending radii R: 250 - 1000 mm
Pitch: 143 mm

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Assembly instruction video

Assembly video with accurate description for joining, splitting and opening e-chains® and e-tubes.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.


Guide corrugated tubes in parallel

E4.1L TUB - Safe routing of corrugated tubes parallel to an e-chain®
Assembly tool E4

Assembly tools

For practical opening and closing of the E4 series. Significant assembly time reduction

Snapclip - clip-on cable holder

Snapclip - clip-on cable holder, as clip-on lateral guide for hoses and cables

Glide pads for energy chains

Low-friction and low-wear sliding elements and rol e-chains® extend the service life of igus energy chains when used in applications where they slide along a surface

E4.1-e-chain® with 4-piece structure

Smooth, cable friendly inner surfaces

Low noise operation through integrated "brake" on the radial stop dogs

Sound dampers as an additional noise-reducing option

Wide application range

Numerous interior separation options

Large accessory kits

Widths up to 2000 mm through extension links

To open on both sides

Max. travel distance: Over 200 m

Typical industrial sectors and applications:

Krane

Indoor Cranes

Composting systems

Sewage treatment plants

Machine tools

General mechanical engineering

Materials-Handling Technology

Refrigeration engineering

Construction machinery

Wood working

Robotics and handling systems

IPA classification

IPA classification

Report IG 1303-640, tested E4.32.10.063.0
Quieter

Quieter

41dB(A) determined in the igus® laboratory, v = 1.8m/s unsupported
ESD classification

ESD classification

Electrically conductive ESD versions upon request
E4.1 system

E4.1 system

Tried and tested for long travels
Energy tube

Energy tube

With HT material for 850°C (1562°F) hot swarf as special design
Energy tube

Condition monitoring

Can be equipped with i.Sense Condition Monitoring System 

Usually shipped within 2 working days
Usually shipped within 8 working days
Usually shipped within 4 weeks

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH