"Classics" catalog - older products available on a continuing basis
"Classics" catalog - older products available on a continuing basis
Rip-open from outsideInner height hi: 17 mm
Inner widths Bi: 15 - 50 mm
bending radii R: 38 - 180 mm
Pitch: 30,5 mm
Closed designInner height hi: 18 mm
Inner widths Bi: 15 - 50 mm
bending radii R: 28 - 180 mm
Pitch: 30,5 mm
Snap-open along outside on one sideInner height hi: 17 mm
Inner widths Bi: 15 - 50 mm
bending radii R: 38 - 180 mm
Pitch: 30,5 mm
Closed design
Crossbars opened on the inside
Opened on one side
Crossbars opened on the outside
Opened on one side
Snap-open along the outside
Two-part E-Tube Inner height hi: 35 mm
Inner widths Bi: 50 - 75 mm
bending radii R: 75 - 250 mm
Pitch: 33,3 mm
Two-part E-Tube Inner height hi: 45 mm
Inner widths Bi: 75 - 175 mm
bending radii R: 100 - 300 mm
Pitch: 36 mm
With crossbars at every link, snap-open along both sides
With crossbars at every other link, snap-open along both sides
E-Tube, snap-open on both sides
Pivotable cover
With crossbars at every link, snap-open along both sides
With crossbars at every other link, snap-open along both sides
E-Tube, snap-open on both sides
Pivotable cover
Inner height hi: 25.5 mm
Inner width Bi: 25,5 mm
Bending radii R: 45 - 200 mm
Pitch: 25 mm
igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242 Send e-mail to igus®
Product finderOnline catalogApplication examplesNews 20103D-CADProduct comparisonService life calculationShelving configuratorSpecification of
E-Chains®3D CAD configurator for E-Chains® with circular motionTwisterChain®
3D CAD configurator for spiral E-Chains®Email the product expertDesign informationAssembly InstructionsInquiry/orderQuickSpecPart No. searchCatalogs/samplesDownload
More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint