PMAFLEX PIS/PIH
Highly flexible, medium corrugated tubes
Temperature range:
-50°C to +95°C,
short-term up to 150°C
PMAFLEX PIS/PIHTemperature range:
-50°C to +95°C,
short-term up to 150°C
Temperature range:
-40°C to +105°C,
short-term up to 150°C
PMAFLEX CYLTemperature range:
-40°C to +105°C,
short-term up to 150°C
PACOTemperature range:
-40°C to +100°C,
short-term up to 130°C
PMAFLEX PCLTemperature range:
-50°C to +105°C,
short-term up to 150°C
PMAFIX VND
PMAFIX VWD
PMAFIX VBD
PMAFIX VAD
PMAFIX VOD
PMACLIP FH
SGB pipe clip
BMN/GMN - hexagon counter nut For the additional securing of the connection fittings.
Material:
Type BMN: Polyamide, black
Type GMN: Polyamide, gray
514 - fitting screws For temporary sealing for instance of switch cabinets that are prepared for PMAFIX fittings.
Material: Fiber-glass reinforced polyamide, light gray
PMA-CO-FIX TN
PMA-CO-FIX GTNigus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242 Send e-mail to igus®
Product finderOnline catalogApplication examplesNews 20103D-CADProduct comparisonService life calculationShelving configuratorSpecification of
E-Chains®3D CAD configurator for E-Chains® with circular motionTwisterChain®
3D CAD configurator for spiral E-Chains®Email the product expertDesign informationAssembly InstructionsInquiry/orderQuickSpecPart No. searchCatalogs/samplesDownload
More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint