Railway Technology

Fire-retardant components for railway technology

Railway technology is crucial to public transport and ensuring that the rail network and trains continue to run without issues means they need reliabile, robust and durable components, that fulfil high quality requirements. Requirements such as: the fire protection standards EN 45545 or NFPA 130. Our motion plastics meet these demands of railway technology and are lubrication-free, which minimises maintenance effort and costs.
Benefits of igus® products in railway technology:
  • Maintenance-free for 24/7 use
  • Low noise and low vibration
  • Easy assembly
  • No minimum order quantity
  • Predictable service life
Would you like more information about products for railway technology? Our experts will be happy to get in touch with you.
Contact an expert

Cost-effective railway components manufactured by igus®

High-temperature plain bearings

Plain bearings iglidur RW370 GV0 and J350
Visit the shop

Fire-proof bus and control cables

Cables CFSPECIAL 414 and 414
Visit the shop

e-chains®, easychain® and E2 micro

E2 micro energy supply system
  • EN 45545 HL3, R22/R23
  • NFPA130
  • easychain®: easy to fill, for high accelerations
  • E2 micro: small inner heights and bend radii, high torsional resistance
Visit the shop

Leadscrew nuts iglidur® J350

dryspin® high helix lead screw
  • EN 45545 HL3, R24
  • Various types of thread options
  • Quiet, vibration-free operation
Visit the shop

Sliding plates iglidur® RW370

iglidur® RW370 plate bar stock
  • EN 45545 HL, R22/23
  • High wear resistance
  • Low coefficient of friction
Visit the shop

iglidur® RW370 round bar

iglidur® RW370 round bar
  • EN 45545 HL3, R22/23
  • High wear resistance
  • Low coefficient of friction
Visit the shop

Filament iglidur® RW370

iglidur® RW370 filament
  • EN 45545 HL3, R24
  • Can be processed in high-temperature printer
  • 91MPa flexural strength
Visit the shop

e-rib corrugated tube reinforcement

e-rib
  • EN 45545 HL3, R22/23
  • Strength prevents sideways movement
  • Suitable for any hose manufacturer
Visit the shop

Corrugated tube

PMA hoses
  • EN 45545 HL2 upon request
  • PMAFLEX: different types of conduit for technologically demanding applications
Visit the shop

Railway technology white paper EN 45545 fire protection standard

Free white paper on the fire protection standard EN 45545

motion plastics in rail vehicles

The fire protection standard - easy and clear: in the white paper "igus products and the fire protection standard EN 45545", we use industry-specific standards to analyse and explain our motion plastics and the used materials in an understandable way. 
 
Download now for free

Railway technology sample box

Railway technology sample box with matching motion plastics

Trying out igus products made easy

The sample box provides you with product samples customised for railway technology:
  • 1. dryspin lead screw drives
  • 2. iglidur and igutex plain bearings
  • 3. drylin linear guide
  • 4. igubal spherical bearing
  • 5. iguform and igutek gears
  • 6. E2.1 micro e-chain
  • 7. chainflex cables
Receive sample box now

Lead screw technology in rail technology

24/7 operation without lubrication or maintenance

Tech up: 25% less wear, 30% longer service life due to thread asymmetry and 88% lower weight
Cost down: 50.9% more cost-effective compared to metal lead screw nuts

Find out more

igus® products in various areas of railway technology


Solutions in passenger transport

  • Numerous igus products meet Hazard Level 3 according to DIN EN 45545 or NFPA 130
  • Special plain bearing materials also fulfil requirement sets R22 and R23, while certain cables fulfil R15 and R16
  • Service life can be calculated with free online tools
  • igus products save weight
  • Maintenance-free, vibration-dampening bearing technology without any additional lubrication
  • High temperature resistance from -50°C to +170°C

Solutions in goods transport

  • Durable products, service life can be calculated with free online tools
  • Suitable for high loads
  • Media-resistant (salt, chemicals, oil etc.)
  • Weather-resistant
  • Maintenance-free, vibration-dampening bearing technology without any additional lubrication

More information

Railway technology brochure

Important information about our products and services
Download now

igus® online tools

Configure your desired product online, calculate its service life and reduce process costs
To the tools

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH