Robot cables and cable management

Designed specifically for robotic or multi-axis applications

What is a robot cable?

50% off surplus cable stock

surplus flexible cable stock

What is a robot cable?


chainflex® robot cable options

Fibre optic cable - CFROBOT5

  • Offers torsion of ±180°over 1m cable length
  • Halogen free
  • Low-temperature flexible
CF77.UL.D

Unshielded control cable - CF77.UL.D

  • Offers torsion of ±90°over 1m cable length
  • Available in 5 outer jacket materials
  • Cost effective robot cable

Bus cable CFROBOT8.PLUS

  • Offers torsion of ±360°over 1m cable length
  • Flame retardant and halogen free
  • 6 BUS protocol options
robot cables

chainflex® control cable CFROBOT2

  • Nominal voltage 300/500V 
  • Highly torsional shield designed for movement up to ±180°/m 
  • PUR outer jacket for durability in harsh environments 
robot cable

chainflex® motor cable CFROBOT

  • Nominal voltage 600/1000V 
  • Designed for long life in 3D robotic motion and tight bend radii 
  • Spindle/ single core variations available from stock  
robot cable

chainflex® data cable CFROBOT3

  • Nominal voltage 300/500V  
  • Maintains high signal integrity in ±180°/m multi-axis motion 
  • Advanced shielding protects against data loss and interference  
robot cable

Measuring system cable CFROBOT4

  • Nominal voltage 50V 
  • Used for encoder feedback, position sensors and resolved systems 
  • Torsion-resistant construction ensures precise signal transmission 
robot cable

chainflex® motor cable CFROBOT6

  • Nominal voltage 600/1000V 
  • Long service life in robots and robotic dress packs 
  • Almost unlimited resistance to oil
  • High-flex PUR outer jacket for extreme durability 
robot cable

chainflex® motor cable CFROBOT7

  • Nominal voltage 600/1000V 
  • Engineered for delivering reliable power to various robots 
  • Torsion-rated to ±180°/m for multi-axis robotic motion 
chainflex robot cable

chainflex® bus cable CFROBOT8

  • High-speed data cables engineered for torsion in robotic applications  
  • Suitable for Profibus, DeviceNet and other BUS protocols 
  • Advanced shielding protects against data loss and interference  
robot cable

Hybrid control cable CFROBOT9

  • Combines power and signal transmission in one cable  
  • Space-saving ideal for compact robots 
  • Withstands continuous torsion of ±180°/m
  • Oil-resistant (according to DIN EN 50363-10-2) 
  • Flame retardant
drive robot cable

Harnessed cables for robots

  • Do you need a harnessed cable for your robot application?
  • For a full overview of all readycable® drive cables available you can visit the overview page here
  • Alternatively you can configure your readycable drive here

How does igus® robot cable management and robot
cables work together?


Special structure and specifications of a chainflex® robot cable

torsion cfrobot
robot cable management

What is triflex® R?

Shop robot cable management

triflex® r TRC series

TRC - Closed & chip repellent

  • Energy tube
  • Enclosed design
  • Maximum swarf protection for cables
triflex® R Series TRE

TRE - Easy to fill

  • High torsion resistance
  • Easy to lengthen and shorten
  • B-version offers 4x higher torsion forces
triflex® R series TRL

TRL - Lightweight

  • Light version
  • Cost-effective
  • "easy" design
triflex® R Series TRLF

TRCF - Enclosed with snap lock mechanism

  • Light version
  • with snap lock mechanism
  • Bend radius R: 100 - 182mm

triflex® R readychain® robot hose package

triflex image
  • Eliminate storage costs for cables, e-chains® and connectors
  • Cut lead times by half
  • Flexible response to order fluctuations
  • Minimise your machine downtime
  • Reduce the number of subcontractors and related orders

chainflex® cables for demanding robot applications

Use the Robot configurator

Assembly videos

Contact us

Contact details

daisy durrant
Daisy Durrant

chainflex® cables Product Manager

07811 162844Submit form

Opening hours