After igus introduced the first snap-open (two-piece) E-Tubes in the mid 80s, many additional parts and innovations have been added to the product range. E-Tubes are usable in areas with hot chips, dirt and dust generated in wood processing, steel works, pulp factories, textiles, agriculture, coal-fired plants and in many other unfavorable environmental conditions. Go for the cost efficient, alternative Series R for higher speeds.
For higher speeds and a silent operation
To open the E.Tubes, prize the lid with a screwdriver and then simply remove.
You can find the right E-Chain® quickly by entering concrete parameters and with the aid of a comparison table.
Joining and separating of the E-Tubes.
Applications in various industrial sectors and in the igus® test laboratory.
Series R48Inner height hi: 25 mm
Inner widths Bi: 25 - 130 mm
bending radii R: 60 - 250 mm
Pitch: 30,3 mm
Series R58Inner height hi: 35 mm
Inner widths Bi: 50 - 200 mm
bending radii R: 75 - 250 mm
Pitch: 33,3 mm
Series R68Inner height hi: 45 mm
Inner widths Bi: 50 - 250 mm
bending radii R: 100 - 300 mm
Pitch: 36 mm
Protection for cables and tubes against chips (even hot chips)
Small pitch for low-noise, silent operation
Very small radii possible through small pitch
Smooth, chip-repellant exterior contour
Removable lid for shortening the installation time
Double stop dog system for longer unsupported lengths
KMA mounting brackets with potential for "all-round" fastening
General machinery
Materials handling
Construction machinery
Long travels in many industrial sectors
Semiconductor
ESD versions
Theater and entertaining industry
Vehicles
UL94-V2 Classifications on request
ESD classification: Electrically conductive ESD/Atex versions on request
iF-Design Award - Series R68
E-Tubesmade of igumid HT: Hot chips (up to 850°) cannot burn into it. Available on request.
igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242 Send e-mail to igus®
Product finderOnline catalogApplication examplesNews 20103D-CADProduct comparisonService life calculationShelving configuratorSpecification of
E-Chains®3D CAD configurator for E-Chains® with circular motionTwisterChain®
3D CAD configurator for spiral E-Chains®Email the product expertDesign informationAssembly InstructionsInquiry/orderQuickSpecPart No. searchCatalogs/samplesDownload
More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint