E4/4 - The forerunner of the E4.1 system for long travels and applications turned by 90°

The E4/4 system is applied in two areas: For extremely long travel distances and for unsupported, side-mounted application. The famous "tongue and groove" design between two chain links enables this feature. Compression forces and stability are enhanced, whereby the power of resistance against wet and rough weathering is increased. Special roller chain links make E4/4 real specialists for long travel distances. The undercut design - the simple mounting in specified grooves - similarly enables the outstanding ESD/ATEX performance. The chain links are tightly linked to each other, because electricity can flow through them when in contact with each other (Please note: This is valid only for the special conductive material igumid ESD and is not applicable for the standard series in this catalog).

The special "tongue and groove" design grants special stability to Series E4/4, unsupported "side-mounted application."

 

Opening of the E-Chain®: Push down the groove of the cross bar with a screw driver. Loosen by prizing (against the clamp)

 

Available also as roller E-Chain® on request

 
E-Chain® selection aids

You can find the right E-Chain® quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Joining, separating and opening of the E-Chain® and E-Tubes.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

With crossbars every link, snap-open along both sides - For specially demanding applications
E-Chain® with crossbars at every link  

Series 2828

Inner height hi: 32 mm
Inner widths Bi: 50 - 400 mm
bending radii R: 63 - 300 mm
Pitch: 56 mm

E-Chain® with crossbars at every link  

Series 3838

Inner height hi: 42 mm
Inner widths Bi: 50 - 400 mm
bending radii R: 75 - 350 mm
Pitch: 67 mm

E-Chain® with crossbars at every link  

Series 4040

Inner height hi: 56 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 135 - 500 mm
Pitch: 91 mm

E-Chain® with crossbars at every link  

Series 5050

Inner height hi: 80 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 150 - 1000 mm
Pitch: 91 mm

With crossbars at every other link, snap-open along both sides - For almost all applications
E-Chain® with crossbars at every other link  

Series 2928

Inner height hi: 32 mm
Inner widths Bi: 50 - 400 mm
bending radii R: 63 - 300 mm
Pitch: 56 mm

E-Chain® with crossbars at every other link  

Series 3938

Inner height hi: 42 mm
Inner widths Bi: 50 - 400 mm
bending radii R: 75 - 350 mm
Pitch: 67 mm

E-Chain® with crossbars at every other link  

Series 4140

Inner height hi: 56 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 135 - 500 mm
Pitch: 91 mm

E-Chain® with crossbars at every other link  

Series 5150

Inner height hi: 80 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 150 - 1000 mm
Pitch: 91 mm

"Heavy Duty", with crossbars at every link, snap-open on both sides - extremely rugged! Standard for long travels!
E-Chain® with crossbars at every link  

Series 4040HD

Inner height hi: 56 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 135 - 300 mm
Pitch: 91 mm

E-Chain® with crossbars at every link  

Series 5050HD

Inner height hi: 80 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 200 - 500 mm
Pitch: 91 mm

E-Tube, snap-open along both sides - completely closed, excellent cable protection
E-Tube, swivel lid  

Series R7728

Inner height hi: 32 mm
Inner widths Bi: 50 - 300 mm
bending radii R: 100 - 300 mm
Pitch: 56 mm

E-Tube, swivel lid  

Series R7838

Inner height hi: 42 mm
Inner widths Bi: 50 - 300 mm
bending radii R: 125 - 350 mm
Pitch: 67 mm

E-Tube, swivel lid  

Series R8840

Inner height hi: 56 mm
Inner widths Bi: 75 - 462 mm
bending radii R: 150 - 500 mm
Pitch: 91 mm

E-Tube, swivel lid  

Series R9850

Inner height hi: 80 mm
Inner widths Bi: 75 - 462 mm
bending radii R: 200 - 1000 mm
Pitch: 91 mm

"Heavy Duty", snap-open on both sides, swivelable lid - extremely rugged! Standard for long travels!
E-Tube, swivel lid  

Series R8840HD

Inner height hi: 56 mm
Inner widths Bi: 75 - 462 mm
bending radii R: 150 - 300 mm
Pitch: 91 mm

E-Tube, swivel lid  

Series R9850HD

Inner height hi: 80 mm
Inner widths Bi: 75 - 462 mm
bending radii R: 200 - 500 mm
Pitch: 91 mm

"Mounted on the side" - Travel distances over 200 m

"Mounted on the side" - Travel distances over 200 m

Extensive unsupported lengths for "side-mounted" applications

Roller E-Chain® links available (with roller chain)

Max. travel distance: 200 - 800 m

High torsional stability

Manifold interior separation potentials

Large accessory kits

Typical industrial sectors and applications

RTG, quayside cranes, many other types of cranes

Composting plants

Gypsum, concrete, chemical and mineral plants, as well as agricultural plants

Machine tools: unsupported, side-mounted applications

Construction machinery

ESD applications

Heavy machinery

Steel works

Shipyards

Welding plants

 

"Side-mounted" - unsupported application



ESD classification: Electrically conductive ESD/ATEX versions on request


High torsional rigidity



Heavy-duty versionfor very long travels