DryLin® N - Installation video of the gliding elements
DryLin® N low profile guide systems offer you low profiles in various widths. Like in all DryLin® products the carriage runs without lubrication in anodized aluminum profiles. The material used and the unique design make DryLin® N a cost-efficient and flexible guide system.
| Gliding elements: | Maintenance-free |
| Material: | iglidur® J * |
| Max. surface speed: | 15 m/s |
| Operating temperature: | -40°C to +90°C |
| *Other materials on request |
Small installation height and installation surface
Dry operation and freedom from maintenance
Extremely insensitive to dirt
Corrosion resistant
Low wear with low coefficient of friction
Low weight through aluminum-plastic combination
Extremely high speed and acceleration possible
Replaceable plastic gliders made of iglidur® J
Base body of the carriage made of plastic (size 17) or chromated zinc (sizes 27, 40 and 80)
Rails made of anodized aluminum
Delivered off the shelf
Rail made of anodized aluminum
2Gliding elements made of iglidur® J
3Carriage type 01 made of chromated zinc (with through bore)
4Carriage type 02 made of chromated zinc (with mounting nuts)
Rail widths: 17 mm (installation height 6 mm), 27 mm (installation height 9.5 mm), 40 mm (installation height 9.5 mm) and 80 mm (installation height 12 mm)
DryLin® N - Installation video of the gliding elements
NW 17 = 17 mm rail width The smallest type series of the DryLin® N series distinguishes itself by the lowest dimensions and high stressing capacity. This series operates free of lubrication and offers the potential to execute high-speed applications.
NW 17 Preload (with pre-stressing) The NW 17 Preload model of the DryLin® N series displays, in addition to the features of the NW 17, an automatic pre-stressing within the rail. Freedom from lubricants and the potential to execute high travel speeds distinguish this series.
1. NW-01-27 standard 01 with through hole
2. NW-02-27 standard 02 with threaded hole
3. Preload with through-hole or threaded hole
4. injection-molded with through-hole or threaded hole
5. NW-21-27 solid polymer carriage with through hole
6. NW-22-27 solid polymer carriage with threaded pin
7. NW-04-27 double carriage with through hole
NW 27 = 27 mm rail width The installation size 27 offers the largest range of various guide carriages. They vary in the connecting potentials, lengths and precision. The injection-molded types additionally facilitate the stocking and installation.
NW 27 Preload (with pretension) Identical version to the DryLin® standard carriage NW-01/02-27 and NW-02-40 respectively. The version injection-molded with iglidur® J offers an enhanced installation-friendliness and easier storage for large quantities. Features like the high wear resistance as well as low coefficients of friction remain unchanged.
Rail width 27 mm
Over 20 carriage options
9.5 mm installation height
100% lubricant-free
iglidur® J plain bearing material
NW 40 = 40 mm rail width The dimension 40 defines itself by the rail width of 40 mm and ideally fits standard aluminum profiles. The carriages are available with threaded pin or through hole. The gliding elements are available as clip version or directly injection-molded.
Rail width 40 mm
Low weight
Flat installation height
High speed
iglidur® J plain bearing material
NW 80 = 80 mm rail width The largest series in the DryLin® N type series offers the potential to take high loads with low installation height. The largest series also operates free of lubrication and can undertake high-speed applications. The gliding elements can be replaced in the clips option, and the injection-molded option facilitates the installation.
Rail width 80 mm
Installation height 12 mm
100% lubricant-free
Wide torque support
Telescope system Mounting rails: Anodized aluminum
Intermediate rail: Plastic
Options: Full extension, over extension (+ 20 mm), partial extension
Continuous lengths up to 1200 mm extended total length
Lubricant-free
Low noise
Corrosion resistant
From stock
igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242 Send e-mail to igus®
3D-CADOnline catalogNews 2010System selection/
Lifetime calculationApplication examplesE-mail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload
More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint